SIMATIC S7 modular embedded Controllers, EC31-HMI/RTX, EC31 HW (6ES7677-1DD10-0BA0) with 1 GB RAM, 4 GB Flash Disk and pre-installed software: Windows Embedded Standard; SIMATIC WinAC RTX, SIMATIC Softnet-S7/Lean, WinCC flexible RT 128 PT, incl. SMART ACCESS, Recipes, Archive; Interfaces: 1st interface: 2x PROFINET, 2nd interface: 1x Fast Ethernet, 3rd interface: 2x USB, MMC slot, Documentation on DVD, Restore DVD
Notes
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
Article Number |
6ES7677-1DD10-0BF0 |
Product Description |
SIMATIC S7 modular embedded Controllers, EC31-HMI/RTX, EC31 HW (6ES7677-1DD10-0BA0) with 1 GB RAM, 4 GB Flash Disk and pre-installed software: Windows Embedded Standard; SIMATIC WinAC RTX, SIMATIC Softnet-S7/Lean, WinCC flexible RT 128 PT, incl. SMART ACCESS, Recipes, Archive; Interfaces: 1st interface: 2x PROFINET, 2nd interface: 1x Fast Ethernet, 3rd interface: 2x USB, MMC slot, Documentation on DVD, Restore DVD
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01.10.2022 |
Notes |
Product was deleted without replacement.
If you need assistance please contact our local Siemens office
|
Price Group |
S20 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : 5D992 / AL : N |
Estimated dispatch time (Working Days) |
1 Day(s) |
Net Weight (kg) |
1,777 Kg |
Packaging Dimension |
14,00 x 16,50 x 13,90 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515078791 |
UPC |
887621920722 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST9.WINAC |
Product Group |
4A7O |
Group Code |
R132 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 14.10.2010 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Not available |
|
|
|