SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6ES7822-1AD07-4YA5
No picture available
SCE Trainer Package V17 for students for 365 days STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering, RT and Options, CFC, Test Suite, Multiuser, PLCSIM Advanced, Target, ODK; software on DVD or DL, class A, 100 trial licenses for 365 days license key on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuring of SIMATIC S7-1500/1200/300/400/WinAC, SIMATIC Panels; for educational purposes only
Notes
Product is no longer available. Successor:
6ES7822-1AD23-4YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6ES7822-1AD07-4YA5
Product Description SCE Trainer Package V17 for students for 365 days STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering, RT and Options, CFC, Test Suite, Multiuser, PLCSIM Advanced, Target, ODK; software on DVD or DL, class A, 100 trial licenses for 365 days license key on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuring of SIMATIC S7-1500/1200/300/400/WinAC, SIMATIC Panels; for educational purposes only
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 13.01.2023
Notes
Product is no longer available. Successor:
6ES7822-1AD23-4YA5 Compare Products
Successor information
Successor 6ES7822-1AD23-4YA5
Successor Description SCE Trainer Package V19 for students for 365 days STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering, RT and Options, CFC, Test Suite, Multiuser, PLCSIM Advanced, Target, ODK; software on DVD or DL, class A, 100 trial licenses for 365 days license key on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, SIMATIC Panels; ******************************* system requirements see www.siemens.com/compatool for educational purposes only
Price data
Price Group 2SP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,910 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622944554
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X07B
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;