SIDOOR ATE531S Control device for Platform doors, with protective coating, with fan, up to 280 kg door weight, 1*RS485, 5*DI, 2*DO, -25 - +70 °C PROFINET IO Conformance Class C via 2x RJ45 sockets
Article Number |
6FB1231-3BM11-7AT0 |
Product Description |
SIDOOR ATE531S Control device for Platform doors, with protective coating, with fan, up to 280 kg door weight, 1*RS485, 5*DI, 2*DO, -25 - +70 °C PROFINET IO Conformance Class C via 2x RJ45 sockets
|
Product family |
Platform screen door drive |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
478 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,677 Kg |
Packaging Dimension |
105,00 x 345,00 x 75,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766503917 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
DA68 |
Product Group |
4C09 |
Group Code |
R220 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 18.03.2016 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-40-05 |
eClass |
14 |
27-24-40-05 |
eClass |
6 |
27-37-08-04 |
eClass |
7.1 |
27-37-08-04 |
eClass |
8 |
27-37-08-04 |
eClass |
9 |
27-24-40-05 |
eClass |
9.1 |
27-24-40-05 |
ETIM |
7 |
EC002986 |
ETIM |
8 |
EC002986 |
ETIM |
9 |
EC002986 |
IDEA |
4 |
4776 |
UNSPSC |
15 |
39-12-15-52 |
|
|
|
|