Please note SiePortal functions might not be available from Monday, 28 April 03:00 CET to Tuesday, 29 April 13:00 CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FC5313-5AG00-0AA2
Product
Image similar
SINUMERIK COMPACTFLASH CARD 2GB EMPTY
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Loading
Loading
Product
Article Number 6FC5313-5AG00-0AA2
Product Description SINUMERIK COMPACTFLASH CARD 2GB EMPTY
Product family SINUMERIK CompactFlash card
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 710
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,050 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621148805
Commodity Code 85235110
LKZ_FDB/ CatalogID NC60
Product Group 5710
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11.03.2014
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number f48cd321-577b-4436-81f1-d41ade5fac08
Classifications
 
Version Classification
eClass 12 19-15-07-02
eClass 14 19-15-07-02
eClass 6 19-15-07-02
eClass 7.1 19-15-07-02
eClass 8 19-15-07-02
eClass 9 19-15-07-02
eClass 9.1 19-15-07-02
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
IDEA 4 6565
UNSPSC 15 43-20-20-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
Frequently bought together:
6FX8002-2CG00-1BF0
Signal cable pre-assembled for incremental encoder SIN/COS 1VPP, 6FX2001-3 4x (2x0.34)+4x 0.5 C Connector full thread M23 MOTION-CONNECT 800PLUS trailable UL/CSA DESINA Dmax=9.3 mm Length (m)= TYPE: 6FX8002-2CG00 LENGTH (M) = +0 +10 +5 +0
;