SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FC5800-0BA00-0YB0
Product
Image similar
SINUMERIK ONE 1 axis/spindle in addition software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
Notes
This article number is downloadable only. This article number is downloadable only.
List Price Show prices
Customer Price Show prices
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
9MC0110-1EG00-0AA3
Brownfield Connectivity – starter kit consisting of: SIMATIC IPC627E (box PC), Brownfield Connectivity Gateway, Brownfield Analytics, installation wizard, 3x license pro for BFC gateway, 3x Brownfield Analytics – Operations Dashboard, 3x Brownfield Analytics – Condition Dashboard. You can easily install the starter kit yourself. This gives you full data transparency for up to three machines, you can analyze them, and subsequently expand this to up to 60 machines.
Product
Article Number 6FC5800-0BA00-0YB0
Product Description SINUMERIK ONE 1 axis/spindle in addition software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
Product family Axis/spindle
Product Lifecycle (PLM) PM300:Active Product
Notes
This article number is downloadable only. This article number is downloadable only.
Price data
Price Group 713
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day(s)
Net Weight (kg) 0,010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125194656
Commodity Code Not available
LKZ_FDB/ CatalogID NC63
Product Group 5712
Group Code R211
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Quantity 1 Piece
Frequently bought together:
6FC5800-0BK00-0YB0
SINUMERIK ONE Safety Integrated - axis/spindle software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
6FC5800-0BB00-0YB0
SINUMERIK ONE additionally 1 positioning axis/ auxiliary spindle software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
6FC5800-0BC10-0YB0
SINUMERIK ONE additionally 1 machining channel software option delivery of an electronic license (PDF) ******************************* email address for delivery is absolutely essential
1FK7101-2AF71-1CG0
SIMOTICS S synchronous motor 1FK7-CT PN=4.9kW; UDC=600V M0=27Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N without holding brake, degree of protection IP64
1FK7101-2AF71-1CH0
SIMOTICS S synchronous motor 1FK7-CT PN=4.9kW; UDC=600V M0=27Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder 24-bit + 12-bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) Smooth shaft, tolerance N with holding brake, degree of protection IP64
;