SIMATIC ET 200SP TM ECC PL ST load controller for conductive charging of electric vehicles according to DIN SPEC 70121 / ISO15118 charge operating mode 4 CCS combined charging temp.: -30 °C to 60 °C 1x Control Pilot including Powerline Green Phy 1x Plug Present / Proximity Pilot 1x Digital Out TRIP function as open collector 1x Digital Out (DQ P) as open collector suitable for BU type BU20-P12+A0+4B or BU type BU20-P12+A4+0B
Article Number |
6FE1242-6TM20-0BB1 |
Product Description |
SIMATIC ET 200SP TM ECC PL ST load controller for conductive charging of electric vehicles according to DIN SPEC 70121 / ISO15118 charge operating mode 4 CCS combined charging temp.: -30 °C to 60 °C 1x Control Pilot including Powerline Green Phy 1x Plug Present / Proximity Pilot 1x Digital Out TRIP function as open collector 1x Digital Out (DQ P) as open collector suitable for BU type BU20-P12+A0+4B or BU type BU20-P12+A4+0B
|
Product family |
SIMATIC ET 200SP ECC charging controllers |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
477 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
10 Day(s) |
Net Weight (kg) |
0,051 Kg |
Packaging Dimension |
6,50 x 7,70 x 2,30 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618090838 |
UPC |
804766817533 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4585 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 12.03.2018 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
eClass |
12 |
27-14-47-03 |
eClass |
9 |
27-14-47-03 |
eClass |
9.1 |
27-14-47-03 |
ETIM |
7 |
EC002889 |
ETIM |
8 |
EC002889 |
ETIM |
9 |
EC002889 |
IDEA |
4 |
1554 |
UNSPSC |
15 |
26-11-17-29 |
|
|
|
|