SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK1711-1EW00-3AP0
Product
Image similar
Industrial Ethernet SOFTNET RNA software update service download for 1 year with automatic extension requirement: current software version.
Notes
This article number is downloadable only. This article number is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number 6GK1711-1EW00-3AP0
Product Description Industrial Ethernet SOFTNET RNA software update service download for 1 year with automatic extension requirement: current software version.
Product family SOFTNET-IE RNA
Product Lifecycle (PLM) PM300:Active Product
Notes
This article number is downloadable only. This article number is downloadable only.
Price data
Price Group 5S1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125513402
Commodity Code Not available
LKZ_FDB/ CatalogID IK
Product Group 2419
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-04
eClass 14 27-24-25-04
eClass 6 27-24-25-04
eClass 7.1 27-24-25-04
eClass 8 27-24-25-04
eClass 9 27-24-25-04
eClass 9.1 27-24-25-04
ETIM 7 EC002537
ETIM 8 EC002537
ETIM 9 EC002537
|
Buy product
Quantity 1 Piece
;