SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5208-0HA10-2AS6
Product
SCALANCE XP208, IP65, layer 2 IE switch, 6x 100 Mbps, 2x 1000 Mbps, LED diagnostics, error signaling contact, redundant power supply, IEC 62443-4-2 certified PROFINET IO device, network management, can be operated in redundant ring, dust caps, including -40 °C to +70 °C, C-PLUG optional.
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
6ES7194-4GA00-0AA0
SIMATIC DP, Module rack slim design for IO module ET 200 PRO, Length 500 mm
6GK1900-0AB10
C-plug, removable data storage medium For simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-plug slot: SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615.
6GK1901-0DB20-6AA0
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugged metal enclosure and FC connection method, with axial cable outlet (D-coded) 1 pack=1 unit for SCALANCE X208 PRO and ET 200 PRO PN.
6GK1901-0DB20-6AA8
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugged metal enclosure and FC connection method, with axial cable outlet (D-coded) 1 pack=8 units for SCALANCE X208 PRO and ET 200 PRO PN.
Product
Article Number 6GK5208-0HA10-2AS6
Product Description SCALANCE XP208, IP65, layer 2 IE switch, 6x 100 Mbps, 2x 1000 Mbps, LED diagnostics, error signaling contact, redundant power supply, IEC 62443-4-2 certified PROFINET IO device, network management, can be operated in redundant ring, dust caps, including -40 °C to +70 °C, C-PLUG optional.
Product family SCALANCE XP-200 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 5N2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,600 Kg
Packaging Dimension 30,00 x 32,00 x 10,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623134756
UPC 195125548053
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2424
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 07f275ef-2667-4d40-81a8-14a75c3738a5
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Piece
;