SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5208-0HA10-2ES6
Product
SCALANCE XP208EEC, IP65, managed layer 2 IE switch, railway approval, 6x 10/100 Mbps, 2x 1000 Mbps, M12 ports, LED diagnostics, error signaling contact, redundant power supply, PROFINET IO device, network management, can be operated in redundant ring, dust caps, including -40 °C to +70 °C, C-PLUG optional.
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
6ES7194-4GA00-0AA0
SIMATIC DP, Module rack slim design for IO module ET 200 PRO, Length 500 mm
6GK1900-0AQ00
C-plug removable data storage medium for easy replacement of the devices in case of fault or failure for storing configuration or engineering and application data, can be used in SIMATIC NET products with C-PLUG slot, conformal coating.
6GK1901-0DB20-6AA0
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugged metal enclosure and FC connection method, with axial cable outlet (D-coded) 1 pack=1 unit for SCALANCE X208 PRO and ET 200 PRO PN.
6GK1901-0DB20-6AA8
Industrial Ethernet FastConnect M12 plug PRO 2x2 M12 plug-in connector with rugged metal enclosure and FC connection method, with axial cable outlet (D-coded) 1 pack=8 units for SCALANCE X208 PRO and ET 200 PRO PN.
Product
Article Number 6GK5208-0HA10-2ES6
Product Description SCALANCE XP208EEC, IP65, managed layer 2 IE switch, railway approval, 6x 10/100 Mbps, 2x 1000 Mbps, M12 ports, LED diagnostics, error signaling contact, redundant power supply, PROFINET IO device, network management, can be operated in redundant ring, dust caps, including -40 °C to +70 °C, C-PLUG optional.
Product family SCALANCE XP-200 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 5N2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,600 Kg
Packaging Dimension 30,00 x 32,00 x 10,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623144465
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2424
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Piece
;