- Accionamientos
- Automatización
- Sistemas de automatización
- Sistemas de manejo y visualización SIMATIC HMI
- Sistemas de identificación y localización
- Comunicación industrial
- Industrial Ethernet
- Sistemas de cableado
- Convertidores de medio
- Switches Layer 2
- Compact Switch Modules
- SCALANCE X-000 unmanaged
- SCALANCE X-100 unmanaged
- SCALANCE X-200 managed
- SCALANCE XB-200 managed
- SCALANCE XC-200 managed
- SCALANCE XC-200EEC managed
- SCALANCE XP-200 managed
- SCALANCE XF-200 managed
- SCALANCE XF204-2BA managed
- SCALANCE XF204-2BA DNA (switch Y)
- SCALANCE X-200RNA managed
- Transceptores enchufables para SCALANCE
- SCALANCE X-200IRT managed
- SCALANCE X-300 managed
- RUGGEDCOM Ethernet Layer 2 switches
- Switches/Routers Layer 3
- RUGGEDCOM Serial Device Servers
- RUGGEDCOM power supplies and PoE injectors
- Industrial Ethernet Security
- Industrial IoT Gateways / Devices
- Conexiones de sistema
- Accesorios SCALANCE
- RUGGEDCOM Accessories
- Gestión y diagnóstico de redes
- Transiciones de red
- Soluciones de partners
- PROFINET
- PROFIBUS
- AS-Interface
 - IO-Link
 - SIMATIC Modbus/TCP
- Industrial Wireless Communication
- Industrial Remote Communication
- Industrial Security
- Rugged Communication
- Professional Services para comunicación industrial
- Modular Automation
- Control industrial
- Industrial Edge
- Software industrial
- Industrial Computing
- Sistemas de control de procesos
- Instrumentación de procesos
- Analítica de procesos
- Fuentes de alimentación SITOP
- Productos para necesidades específicas
- Energía
- Building Technologies
- Control y distribución de baja tensión
- Market-specific solutions
- Servicios
- Software
- ... y todo lo que usted también pueda necesitar
| |
SCALANCE XP208G, IP65, managed layer 2 IE switch, 8x 100/1000 Mbps, M12 ports, LED diagnostics, error signaling contact, redundant power supply, IEC 62443-4-2 certified PROFINET IO device, network management, can be operated in redundant ring, dust caps, -40 °C to +70 °C, C-PLUG optional.
Article Number |
6GK5208-0XA00-2AS6 |
Product Description |
SCALANCE XP208G, IP65, managed layer 2 IE switch, 8x 100/1000 Mbps, M12 ports, LED diagnostics, error signaling contact, redundant power supply, IEC 62443-4-2 certified PROFINET IO device, network management, can be operated in redundant ring, dust caps, -40 °C to +70 °C, C-PLUG optional.
|
Product family |
SCALANCE XP-200 managed |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
5N2 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day(s) |
Net Weight (kg) |
0,600 Kg |
Packaging Dimension |
30,00 x 32,00 x 10,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623107439 |
UPC |
195125572263 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2424 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.02.2013 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
e242afa7-851d-48b9-9d1e-4d0c62cb1365 |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
|
|
|
|