********** spare part ********* RF300/RF200 antenna ANT 3 NO for connection to RF250R, RF350R and RF350M (GEN1) IP67, -25 to +70 °C, dimensions 50x 28x 10 mm for the transponders MDS D117, MDS D127, MDS D421, MDS D521.
Notes
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
Article Number |
6GT2398-1CD50-0AX0 |
Product Description |
********** spare part ********* RF300/RF200 antenna ANT 3 NO for connection to RF250R, RF350R and RF350M (GEN1) IP67, -25 to +70 °C, dimensions 50x 28x 10 mm for the transponders MDS D117, MDS D127, MDS D421, MDS D521.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.10.2023 |
Notes |
This product is a spare part product. More information you'll get via "Alternative Buying Options".
If you need assistance please contact our local Siemens office
|
Price Group |
S50 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day(s) |
Net Weight (kg) |
0,035 Kg |
Packaging Dimension |
50,00 x 28,00 x 10,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4034106025441 |
UPC |
195125352582 |
Commodity Code |
85291069 |
LKZ_FDB/ CatalogID |
ID10-E |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 23.06.2017 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Not available |
|
|
|