SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6MF1313-1CJ00-0AA1
Product
Image similar
ACP 1703 CM-2890 PERIPHERY CABLE CRIMP 5M 100PINS (MAT-NB. TC2-890--)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6MF1313-1CJ00-0AA1
Product Description ACP 1703 CM-2890 PERIPHERY CABLE CRIMP 5M 100PINS (MAT-NB. TC2-890--)
Product family Racks & Accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 183
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day(s)
Net Weight (kg) 1,880 Kg
Packaging Dimension 39,00 x 39,00 x 26,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515711353
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID SICAM
Product Group 1370
Group Code U321
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 19.06.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;