SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6SL3260-2NA00-0VA0
Product
Setpoint connector for connection to SINAMICS V90 with controller 50-pole insulator, MDR 50x pin contact (0.05-0.2 mm2) Contents 30 units
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number 6SL3260-2NA00-0VA0
Product Description Setpoint connector for connection to SINAMICS V90 with controller 50-pole insulator, MDR 50x pin contact (0.05-0.2 mm2) Contents 30 units
Product family Connecting cables for SIMATIC S7 controller
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group DMS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 1,130 Kg
Packaging Dimension 400,00 x 400,00 x 150,00
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 30
Additional Product Information
EAN 4042948674444
UPC 195125421585
Commodity Code 85366990
LKZ_FDB/ CatalogID SINAMICS V90
Product Group 3503
Group Code R220
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-31-90
eClass 14 27-02-31-90
eClass 6 27-02-31-90
eClass 7.1 27-02-31-90
eClass 8 27-02-31-90
eClass 9 27-02-31-90
eClass 9.1 27-02-31-90
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-01
|
Buy product
Quantity 1 Package
;