SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ZB2310-0CQ00
Product
Image similar
SIMATIC S7 TRAINING TRAINING CASE S7-300F THE TRAINING CASE IS USED TO REALISTICALLY PRACTICE THE PROGRAMMING, OPERATING AND COMMISSIONING OF PLCS. THE TRAINING CASE COMPRISES A SIMATIC S7-300F EMERGENCY CUTOFF BUTTONS, CONTACTORS DOOR SWITCHES AND SIGNAL DISPLAYS. IT CONSISTS OF: MAIN MODULE CPU 315F 2PN-DP IM 151, PROFINET IO F-DI MOD., INCL. TERMINAL MOD. F-DO MOD., INCL. TERMINAL MOD. F POWER MODULE DI MOD., INCL. TERMINAL MOD. DO MOD., INCL. TERMINAL MOD. EMERGENCY CUTOFF SWITCH, RESET-BUTTON, DOOR SWITCHES
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6ZB2310-0CQ00
Product Description SIMATIC S7 TRAINING TRAINING CASE S7-300F THE TRAINING CASE IS USED TO REALISTICALLY PRACTICE THE PROGRAMMING, OPERATING AND COMMISSIONING OF PLCS. THE TRAINING CASE COMPRISES A SIMATIC S7-300F EMERGENCY CUTOFF BUTTONS, CONTACTORS DOOR SWITCHES AND SIGNAL DISPLAYS. IT CONSISTS OF: MAIN MODULE CPU 315F 2PN-DP IM 151, PROFINET IO F-DI MOD., INCL. TERMINAL MOD. F-DO MOD., INCL. TERMINAL MOD. F POWER MODULE DI MOD., INCL. TERMINAL MOD. DO MOD., INCL. TERMINAL MOD. EMERGENCY CUTOFF SWITCH, RESET-BUTTON, DOOR SWITCHES
Product family SITRAIN - Training devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group S50
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 60 Day(s)
Net Weight (kg) 14,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621038519
Commodity Code 90230010
LKZ_FDB/ CatalogID ITC
Product Group 4530
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
|
Buy product
Quantity 1 Piece
;