SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ZB2310-0CW00
Product
Image similar
training case S7-1500 with CPU 1513F, ET 200SP, TP700, complete with simulator The training case is used to practice programming, operation and commissioning of programmable logic controllers within TIA in a practice-oriented manner. The training case contains: - SIMATIC CPU 1513F-1PN with PM1507, digital and analog I/O - ET200SP with IM 155-6PN and digital and analog I/O - TP700 Comfort Panel - simulator transport box is included
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6ZB2310-0CW00
Product Description training case S7-1500 with CPU 1513F, ET 200SP, TP700, complete with simulator The training case is used to practice programming, operation and commissioning of programmable logic controllers within TIA in a practice-oriented manner. The training case contains: - SIMATIC CPU 1513F-1PN with PM1507, digital and analog I/O - ET200SP with IM 155-6PN and digital and analog I/O - TP700 Comfort Panel - simulator transport box is included
Product family SITRAIN - Training devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group S50
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : 5D002ENCU
Estimated dispatch time (Working Days) 60 Day(s)
Net Weight (kg) 22,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766174223
Commodity Code 85371091
LKZ_FDB/ CatalogID ITC
Product Group 4530
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
|
Buy product
Quantity 1 Piece
;