SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
7KM3200-0CA01-1AA0
Product
SENTRON, measuring device, 7KM PAC3200T, strd mnt. rail encl. w/o display, L-L: 400 V, L-N: 230 V, 5 A, strd rail instr., 3-phase, MODBUS TCP, apparent /active/reactive energy, wide-range pwr sup. unit AC/DC, screw terminals
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 7KM3200-0CA01-1AA0
Product Description SENTRON, measuring device, 7KM PAC3200T, strd mnt. rail encl. w/o display, L-L: 400 V, L-N: 230 V, 5 A, strd rail instr., 3-phase, MODBUS TCP, apparent /active/reactive energy, wide-range pwr sup. unit AC/DC, screw terminals
Product family SENTRON 7KM PAC Measuring Devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 15N
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 0,407 Kg
Packaging Dimension 123,00 x 136,00 x 108,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869538631
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID LV10
Product Group 5308
Group Code P360
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Since: 30.01.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead titanium trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-20-03-01
eClass 14 27-20-03-01
eClass 6 27-20-03-01
eClass 7.1 27-20-03-01
eClass 8 27-20-03-01
eClass 9 27-20-03-01
eClass 9.1 27-20-03-01
ETIM 7 EC002301
ETIM 8 EC002301
ETIM 9 EC002301
UNSPSC 15 41-11-37-08
|
Buy product
Quantity 1 Piece
;