Argus 7SR158 voltage / frequency relay, case I/O and fascia: 3 VT, 6 binary inputs / 8 binary outputs, 10 LEDs, measuring input: 40-160 V, 50/60 Hz, auxiliary voltage: 80-250 V DC / 115 V AC, binary input threshold 19 V DC, standard version: USB front port, RS485 rear port plus additional rear electrical Ethernet RJ45 (x2), IEC 60870-5-103, Modbus RTU, DNP3 and IEC 61850, Standard version – no push buttons, protection functions: Standard plus 78 and 81R
Notes
Successor hint: Auxiliary power supply options - 9th digit of MLFB ( J,G,H => M,N )
Sorry but this product is currently not available.
Article Number |
7SR1587-5GA77-1DA0 |
Product Description |
Argus 7SR158 voltage / frequency relay, case I/O and fascia: 3 VT, 6 binary inputs / 8 binary outputs, 10 LEDs, measuring input: 40-160 V, 50/60 Hz, auxiliary voltage: 80-250 V DC / 115 V AC, binary input threshold 19 V DC, standard version: USB front port, RS485 rear port plus additional rear electrical Ethernet RJ45 (x2), IEC 60870-5-103, Modbus RTU, DNP3 and IEC 61850, Standard version – no push buttons, protection functions: Standard plus 78 and 81R
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 31.12.2022 |
Notes |
Successor hint: Auxiliary power supply options - 9th digit of MLFB ( J,G,H => M,N )
Sorry but this product is currently not available.
|
Price Group |
184 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
2,700 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1341 |
Group Code |
U321 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Since: 21.05.2013 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Not available |
|
|
|