NUMERICAL SYNCHRONIZING UNIT CASE 1/2 19", 14BI, 17BO, 1 WATCHDOG CONTACT FLUSH MOUNTING HOUSING SCREW TERMINALS (DIRECT CONNECTION/ RING-TYPE CABLE LUGS) SUPPLY VOLTAGE:110V TO 250V DC, 115V TO 230V AC, TRIGG.LEVEL BINARY INPUT 88V DC LANGUAGE ENGLISH, 50/60HZ, REGION WORLD, (LANGUAGE CHANGEABLE) NO SYSTEM PORT SERVICE INTERFACE (PORT C) DIGSI 4/MODEM, ELECTRICAL RS485 SCOPE OF FUNCTIONS: PARALLELING FUNCTION FOR 8 SYNCHRONIZING POINTS 2-CHANNEL, (INDEPENDENT PROCEDURES) ADJUSTMENT COMMANDS INCLUDED WITHOUT ADDITIONAL FUNCTIONS WITHOUT ADDITIONAL APPLICATIONS
Notes
Successor hint: SIP 5 paralleling device 7VE85
Article Number |
7VE6320-5EB02-0DA0 |
Product Description |
NUMERICAL SYNCHRONIZING UNIT CASE 1/2 19", 14BI, 17BO, 1 WATCHDOG CONTACT FLUSH MOUNTING HOUSING SCREW TERMINALS (DIRECT CONNECTION/ RING-TYPE CABLE LUGS) SUPPLY VOLTAGE:110V TO 250V DC, 115V TO 230V AC, TRIGG.LEVEL BINARY INPUT 88V DC LANGUAGE ENGLISH, 50/60HZ, REGION WORLD, (LANGUAGE CHANGEABLE) NO SYSTEM PORT SERVICE INTERFACE (PORT C) DIGSI 4/MODEM, ELECTRICAL RS485 SCOPE OF FUNCTIONS: PARALLELING FUNCTION FOR 8 SYNCHRONIZING POINTS 2-CHANNEL, (INDEPENDENT PROCEDURES) ADJUSTMENT COMMANDS INCLUDED WITHOUT ADDITIONAL FUNCTIONS WITHOUT ADDITIONAL APPLICATIONS
|
Product family |
SIPROTEC 7VE6 - 6xV, text or graphical display, paralleling of power systems and generators |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 30.09.2022 |
Notes |
Successor hint: SIP 5 paralleling device 7VE85
|
Price Group |
184 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
20 Day(s) |
Net Weight (kg) |
7,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIP6.3 |
Product Group |
1315 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 22.06.2012 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
|
Version
|
Classification
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|