SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
8MR2200-1B
Product
LED light 100-240 V AC, On/Off switch screw mounting
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 8MR2200-1B
Product Description LED light 100-240 V AC, On/Off switch screw mounting
Product family LED lights
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 14V
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day(s)
Net Weight (kg) 0,176 Kg
Packaging Dimension 43,00 x 356,00 x 35,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869475523
UPC Not available
Commodity Code 94054231
LKZ_FDB/ CatalogID LV10.2
Product Group 5847
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2012
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-18-28-08
eClass 14 27-18-28-08
eClass 6 27-18-92-41
eClass 7.1 27-18-92-41
eClass 8 27-18-92-41
eClass 9 27-18-92-41
eClass 9.1 27-18-92-41
ETIM 7 EC000321
ETIM 8 EC000321
ETIM 9 EC000321
|
Buy product
Quantity 1 Piece
;