SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9AE7106-4SU01-8AA0
Product
Image similar
PM-OPEN EXPORT V9, software DVD, upgrade package, for upgrading from V7/8 to V9, runtime software including configuration system, German/English, single license, return of the dongle from initial delivery required, software ID no. from initial delivery and dongle series number must be specified in the order. only for subsequent orders.
List Price Show prices
Customer Price Show prices
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 9AE7106-4SU01-8AA0
Product Description PM-OPEN EXPORT V9, software DVD, upgrade package, for upgrading from V7/8 to V9, runtime software including configuration system, German/English, single license, return of the dongle from initial delivery required, software ID no. from initial delivery and dongle series number must be specified in the order. only for subsequent orders.
Product family PM-OPEN EXPORT
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 2ND
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day(s)
Net Weight (kg) 0,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID I&S IS MHM
Product Group X0O7
Group Code R331
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;