SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6FX5002-2CA12-....
Product
Image similar
Signal cable pre-assembled type: 6FX5002-2CA12 (HTL and TTL encoder) 4x 2x 0.34+4x 0.5 C without sub-D connector UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.3 mm Length (m)=
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Repair & replacement services
For this product we offer a fast delivery and if possible an exchange or repair part. For further information please contact your local Spares&Repair Partner


Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6FX5002-2CA12-....
Product Description Signal cable pre-assembled type: 6FX5002-2CA12 (HTL and TTL encoder) 4x 2x 0.34+4x 0.5 C without sub-D connector UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.3 mm Length (m)=
Product family For SINAMICS S120 SMC30
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Price Group 764
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day(s)
Net Weight (kg) 0,110 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85444290
LKZ_FDB/ CatalogID NCZ-M
Product Group 9300
Group Code R220
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-06-03-11
eClass 14 27-06-03-11
eClass 6 27-27-92-18
eClass 7.1 27-27-92-18
eClass 8 27-27-92-18
eClass 9 27-06-03-11
eClass 9.1 27-06-03-11
ETIM 7 EC001855
ETIM 8 EC001855
ETIM 9 EC001855
IDEA 4 1722
UNSPSC 15 26-12-16-09
|
This product has to be configured before it can be ordered.
;