- 驱动技术
- AC 变频器
- unused
- 低压变频器
- 常规变频器 SINAMICS G
- 高性能变频器 SINAMICS S
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S210 servo drive system
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- System overview
- Booksize format
- Smart Line Modules in booksize format
- Line reactors for Smart Line Modules
- Line filters for Smart Line Modules
- Recommended line-side components for Smart Line Modules
- Single Motor Modules in booksize format
- Double Motor Modules in booksize format
- Braking Module in booksize format
- Braking resistors for booksize format
- Capacitor Module in booksize format
- Control Supply Module in booksize format
- DC link adapters for booksize and booksize compact formats
- Motor reactors for booksize format
- Documentation
- SINAMICS S120 built-in units

- SINAMICS S120 built-in units
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER
- DC 变频器单元
- SINAMICS Drive Software
- 直直变频器
- 电机
- 减速电机
- 选型和组态工具
- 更多部件
- Digital Drivetrain
- 自动化技术
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
DC link adapters for booksize and booksize compact formats
|
Product No. / Produktbeskrivelse
|
Listepris / Nettopris
|
|
|
|
The RUGGEDCOM RX1524 is a rugged, modular layer 2 switch + layer 3 router that supports up to 2 load sharing, hot swappable power supplies. Field replaceable line module options include: Up to 24-ports 100FX; Up to 24-ports 10/100TX; Up to 8-ports Gigabit Ethernet; Up to 12 ports 10FL/100SX; ST, LC and M12 connector types on various modules; Up to 4 cellular ports (3G / LTE); Up to 24 RS232/422/485 serial interface ports; Up to 2 APE1808 application hosting modules.
|
|
|
Produktet er ikke konfigurért ferdig. Vennligst sjekk konfigureringen
|
|
|
|
|
|
The RUGGEDCOM RX1536 is a rugged, modular layer 2 switch + layer 3 router that supports 1 replaceable power supply. Field replaceable line module options in-clude: Up to 36-ports 100FX; Up to 36-ports 10/100TX; Up to 4-ports Gigabit Ether-net; Up to 18 ports 10FL/100SX; ST, LC and M12 connector types on various modules; Up to 6 cellular ports (3G / LTE); Up to 36 RS232/422/485 serial interface ports; Up to 2 APE1808 application hosting modules.
|
|
|
Produktet er ikke konfigurért ferdig. Vennligst sjekk konfigureringen
|
|
|
|
|
|
|
|