- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Heating and cooling
- Ventilation and air-conditioning
- ACS
- HCS
- Wall-hung boilers
- Floor-standing boilers
- Heating controllers
- Communication modules
- Extension modules
- Operating units
- Sensors
- QAZ21.5120 - Cable sensor, temperature, LG-Ni1000, IP65, Tc 30 s (w. pocket), -30...200 °C, 2 meter silicone cable, multipack 50 pcs.
- QAZ21.681/101 - Cable sensor, temperature, LG-Ni1000, IP65, Tc 30 s (w. pocket), -30…180 °C, 1.5 meter silicone cable multipack 20 pcs.
- AVS13.399/101 - Outside sensor, NTC 1k, -50...70 °C, RF set (sensor and transmitter)
- AVS13.399/201 - RF transmitter, for outside sensor QAC34/101
- QAC31/101 - Outside sensor, temperature, NTC 575, IP54, Tc 12 min, -50...60 °C, multipack 20 pcs.
- QAC34/101 - Outside sensor, temperature, NTC 1k, IP54, Tc 12 min, -50...70 °C, multipack 20 pcs.
- QAD21/201 - Clamp-on sensor, temperature, LG-Ni1000, IP42, Tc 2 s, -30...130 °C, pipe ø 15...140 mm, mount with steel band, multipack 20 pcs.
- QAD21/209 - Clamp-on sensor, temperature, LG-Ni1000, IP42, Tc 2 s, -30...130 °C, pipe ø 15...140 mm, mount with steel band, multipack 100 pcs.
- QAD36/101 - Clamp-on sensor, temperature, NTC10k, IP42, Tc 6 s, -30...125 °C, pipe ø 15...140 mm, mount with steel band, multipack 20 pcs.
- QAD36/201 - Clamp-on sensor, temperature, NTC10k, IP42, Tc 6 s, -30...125 °C, pipe ø 15...140 mm, mount with steel band, 4 meter cable with RAST5 connector, multipack 20 pcs.
- QAK36.095/109 - Immersion sensor, temperature, NTC 10k, -20...110 °C, screw-on, 8 mm, connector, A, multipack 100 pcs.
- QAK36.596/109 - Immersion sensor, temperature, NTC 10k, -20...110 °C, screw-on, 11.5 mm, connector, A, multipack 100 pcs.
- QAZ36.481/101 - Cable sensor, temperature, NTC 10k, IP65, Tc 30 s (w. pocket), -30…200 °C, 1.5 meter silicone cable
- QAZ36.522/109 - Cable sensor, temperature, NTC 10k, IP65, Tc 30 s (w. pocket), -25…95 °C, 2 meter PVC cable, multipack 200 pcs.
- QAZ36.520/109 - Cable sensor, temperature, NTC 10k, IP65, Tc 30 s (w. pocket), 0…95 °C, 0.5 meter PVC cable, multipack 500 pcs.
- QAZ36.524/109 - Cable sensor, temperature, NTC 10k, IP65, Tc 30 s (w. pocket), 0…95 °C, 4 meter PVC cable, multipack 100 pcs.
- QAZ36.526/109 - Cable sensor, temperature, NTC 10k, IP65, Tc 30 s (w. pocket), 0…95 °C, 6 meter PVC cable, multipack 50 pcs.
- QAK36.350 - Immersion sensor, temperature, NTC 10k, 0...105 °C, screw-on, 30 mm, plug connection, multipack 150 pcs.
- QAK36.670/109 - Immersion sensor, temperature, NTC 10k, -30...125 °C, screw-on, 30 mm, plug connection, SST, multipack 50 pcs.
- QAZ36.481/109 - Cable sensor, temperature, NTC 10k, IP65, TC 30 s (w. pocket), -30...200 °C, 1.5 meter silicone cable, multipack 50 pcs.
- Valves and actuators, water
- Accessories
- Heat pumps
- Micro-cogeneration
- Solar
- CCS
- Cloud solutions
- Special sortiment
- others
- KNX Building Control
- Cloud solutions
- Security
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAZ36.481/109 - Cable sensor, temperature, NTC 10k, IP65, TC 30 s (w. pocket), -30...200 °C, 1.5 meter silicone cable, multipack 50 pcs.
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
QAZ36.481/109 - Cable sensor, temperature, NTC 10k, IP65, TC 30 s (w. pocket), -30...200 °C, 1.5 meter silicone cable, multipack 50 pcs.
|
|
|
|
|
|
|
|
|