SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize

SQL361E25 - Electromotoric rotary actuator, F04, 25 Nm, 90°, IP67, AC 230 V, DC 0…10 V or 4…20 mA, 17 s, with 2x SPDT aux switches & position feedback DC 0…10 V or 4…20 mA

Spice Selection Filters

X

X
Tabellen til venstre viser kun matchende produkter i henhold til:
All about SQL361E25 - Electromotoric rotary actuator, F04, 25 Nm, 90°, IP67, AC 230 V, DC 0…10 V or 4…20 mA, 17 s, with 2x SPDT aux switches & position feedback DC 0…10 V or 4…20 mA
This kind of information is not available for this product.
;