SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
Minimize
6ES7661-0EA01-1CA1
Product
Image similar
SIMATIC Process Control System IPC647E; (Rack PC, 19, 2U), Interfaces: 3x Gbit LAN (RJ45), M.2 PCIe x4 1x DVI-D, 2x Display Port; 1x COM, Audio; 4x USB3.1 Gen2 (Type A); 2x USB3.1 (Type C) backside; 2x USB3.1 (Type A) frontside; 1x USB3.1 (Type A) internal; Temperature and fan monitoring, Watchdog, card retainer; Core i7-8700 (6C/12T, 3.2 (4.6) GHz, 12 MB cache,TB, AMT) PCS 7 ES/OS Single Station, OS Client; 2 TB HDD [Enterprise] 3.5 SATA; drive support for internal installation, 0.5 g vibration, 5 g shock; 16 GB DDR4 SDRAM (2x 8 GB), Dual Channel; PCS 7 V9.1 SP2 preinstalled; Windows 10 Enterprise 2019 LTSC, MUI (en, de, fr, it, sp, zh), 64-bit, with restore USB flash drive; bus module 4 slots: 2x PCI, 2x PCIe x16 (8 L); 100/240 V AC industrial power supply unit, power supply cord Europe;
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Training courses for this product SITRAIN – Digital Industry Academy
Product
Article Number (Market Facing Number) 6ES7661-0EA01-1CA1
Product Description SIMATIC Process Control System IPC647E; (Rack PC, 19, 2U), Interfaces: 3x Gbit LAN (RJ45), M.2 PCIe x4 1x DVI-D, 2x Display Port; 1x COM, Audio; 4x USB3.1 Gen2 (Type A); 2x USB3.1 (Type C) backside; 2x USB3.1 (Type A) frontside; 1x USB3.1 (Type A) internal; Temperature and fan monitoring, Watchdog, card retainer; Core i7-8700 (6C/12T, 3.2 (4.6) GHz, 12 MB cache,TB, AMT) PCS 7 ES/OS Single Station, OS Client; 2 TB HDD [Enterprise] 3.5 SATA; drive support for internal installation, 0.5 g vibration, 5 g shock; 16 GB DDR4 SDRAM (2x 8 GB), Dual Channel; PCS 7 V9.1 SP2 preinstalled; Windows 10 Enterprise 2019 LTSC, MUI (en, de, fr, it, sp, zh), 64-bit, with restore USB flash drive; bus module 4 slots: 2x PCI, 2x PCIe x16 (8 L); 100/240 V AC industrial power supply unit, power supply cord Europe;
Product family IPC647E
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 287
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A992 / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 14,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID STPCS7
Product Group 4209
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 20.12.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;