SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
Minimize
  • Automation technology
    • Process instrumentation
      • Pressure measurement
        • Fittings
          • Accessories
            • Oval flange
            • Connection pieces
            • Connection glands
            • Connection parts G 1/2
            • Water traps
            • Sealing rings acc. to EN 837-1
            • Pressure surge reducers
            • Primary shut-off valves
            • Compensation vessels
            • Connection parts

Compensation vessels

Spice Selection Filters
The table to the left displays only matching products according to:
operational current at AC-3 at 400 V
operational current at AC-3 at 690 V
control version of the switch operating mechanism
design of the surge suppressor
type of voltage of the control supply voltage
control supply voltage at AC at 50 Hz
control supply voltage at AC at 60 Hz
control supply voltage at DC
number of NO contacts instantaneous contact
number of NC contacts instantaneous contact
type of electrical connection of magnet coil
All about Compensation vessels
This kind of information is not available for this product.
;