SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG2136-6AA00-1CA1
Product
Image similar
SIPLUS ET 200SP F-AI 4xI 2/4-wire HF rail based on 6ES7136-6AA00-0CA1 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), fail-safe analog inputs up to PL e (ISO 13849) up to SIL 3 (IEC 61508)
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG2136-6AA00-1CA1
Product Description SIPLUS ET 200SP F-AI 4xI 2/4-wire HF rail based on 6ES7136-6AA00-0CA1 with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), fail-safe analog inputs up to PL e (ISO 13849) up to SIL 3 (IEC 61508)
Product family SIPLUS extreme RAIL analog F-input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 473
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,064 Kg
Packaging Dimension 15,10 x 15,40 x 4,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618094812
UPC 195125279872
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4C03
Group Code R151
Country of origin Germany
RoHS Conformity Date Since: 24-09-13
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;