SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG2136-6AB00-1CA1
Product
Image similar
SIPLUS ET 200SP F-AI 4xU 0..10 V HF rail based on 6ES7136-6AB00-0CA1, with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), fail-safe analog inputs, up to PL e (ISO 13849), up to SIL 3 (IEC 61508)
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG2136-6AB00-1CA1
Product Description SIPLUS ET 200SP F-AI 4xU 0..10 V HF rail based on 6ES7136-6AB00-0CA1, with conformal coating, -30…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), fail-safe analog inputs, up to PL e (ISO 13849), up to SIL 3 (IEC 61508)
Product family SIPLUS extreme RAIL analog F-input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Headquarter Price Group 473
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,062 Kg
Packaging Dimension 6,90 x 7,50 x 3,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618124809
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4C03
Group Code R151
Country of origin Germany
RoHS Conformity Date Since: 24-09-13
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;