Overview
ENG_251668.XML
S_PM21_XX_00007
myDocumentation – customized information
myDocumentation offers all Motion Control customers an innovation with extended usability: Machine manufacturers and end users are not only able to assemble their own customized technical documents for a specific product or system on the internet, they can also generate complete libraries with individually configured contents. The content that matches your topic can be selected from the full range of fully configurable manuals stored under product support using the operator interface and assembled using drag & drop into application-based libraries, generated and even combined with your own documentation. The self-generated collections can be saved in the commonly used RTF and PDF formats or even in XML format.
You must register for configuring and generating/managing (the existing login can be used, e.g. SiePortal)
https://sieportal.siemens.com
Benefits
ENG_251672.XML
With myDocumentation, a personal collection of documents can be compiled from the documents and manuals in product support. In this way, your own and individual plant/system documentation is efficiently generated. This can be supplemented by personal notes and links to further documents.
For use beyond the personal area, it is possible
- to share content with other persons
- to use your own relevant content outside the tool via an export function
Design
ENG_251670.XML
myDocumentation is the web-based system to generate personalized documentation based on standard documents. It is part of the Industry Online Support.
Function
ENG_251671.XML
Opening myDocumentation
myDocumentation can be opened in several ways
Adding content to personal documentation
- Directly from the product support
- From content provided by other users
- Creating personal notes
Storage of the content relevant to you in your personal structure
- Maintenance of the storage structure
- Copy/paste of content (including excerpts from configurable manuals)
- Language selection for multilingual content
Search in personal documentation
Export documentation (as PDF, XML or RTF for further processing)
Share documentation with other users (read access to your content)
More information