Bei Fragen zur Anmeldung mit Siemens ID beachten Sie bitte folgende Hinweise.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
3VA1220-5EE32-0AA0
Product
circuit breaker 3VA1 IEC Frame 250 breaking capacity class M Icu=55 kA @ 415 V 3-pole, line protection TM220, ATFM, In=200 A overload protection Ir=140 A...200 A short-circuit protection Ii=10 x In nut keeper kit
List Price Show prices
Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3VA1220-5EE32-0AA0
Product Description circuit breaker 3VA1 IEC Frame 250 breaking capacity class M Icu=55 kA @ 415 V 3-pole, line protection TM220, ATFM, In=200 A overload protection Ir=140 A...200 A short-circuit protection Ii=10 x In nut keeper kit
Product family 3VA Molded Case Circuit Breakers up to 1600 A, IEC
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group / Headquarter Price Group 1CB
List Price Show prices
Price Show prices
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 1.585 Kg
Packaging Dimension 125.00 x 175.00 x 123.00
Package size unit of measure MM
Quantity Unit 1 NOs
Packaging Quantity 1
Additional Product Information
EAN 4042948866306
UPC Not available
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10
Product Group 5375
Group Code P360
Country of origin Czech Republic
RoHS Conformity Date Since: 01.01.2016
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Buy product
Quantity 1 NOs
;