SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • HVAC products
      • Standard controllers
        • Communicating HVAC controllers
          • Field devices for RMU7..0B.. and RMS705B..
            • Sensors, setpoint adjusters
              • QPM.. - Duct air quality sensor CO2/ temperature / rel. humidity / VOC
              • QBE3000.. - Differential pressure sensors for liquids and gase (0…10 V)
              • QBE61.3-DP.. - Differential pressure sensor for liquids and gases
              • QAC22 - Outside sensor LG-Ni1000
              • QFM2100 - Duct sensor for humidity
              • QAC3161 - Outside/room temperature sensor DC 0...10 V
              • FGT-PT1000 - Flue gas temperature sensor Pt1000
              • QBE63-DP.. - Differential pressure sensors for liquids and gase (DC 0…10 V)
              • QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
              • QFM2120 - Duct sensor for humidity and temperature
              • QAD22 - Strap-on temperature sensor LG-Ni1000
              • QAD26.220 - Strap-on temperature sensor with cable LG-Ni1000
              • QFM2160 - Duct sensor for humidity and temperature
              • QAE2120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
              • QAE2120.015 - Immersion temperature sensor 150 mm, LG-Ni1000, with protection pocket
              • QAE2121.010 - Immersion temperature sensor 100 mm, LG-Ni1000, without protection pocket
              • QAE2164.010 - Immersion temperature sensor 100 mm
              • QAE2164.015 - Immersion temperature sensor 150 mm
              • QVM62.1-HE - Duct air velocity sensor for heavy environment
              • QAM2112.040 - Duct temperature sensor 400 mm, Pt1000
              • QAM2120.040 - Duct temperature sensor 400 mm, LG-Ni1000
              • QAM2120.200 - Duct temperature sensor 2000 mm, LG-Ni1000
              • QAM2120.600 - Duct temperature sensor 6000 mm, LG-Ni1000
              • QAP21.2 - Cable temperature sensor for high-temperature applications (180°C)
              • QAP21.3 - Cable temperature sensor silicone 1.5 m, LG-Ni1000
              • QAP22 - Cable temperature sensor PVC 2 m, LG-Ni1000
              • QAT22 - Window pane temperature sensor
              • QLS60 - Solar sensor
              • QAE2121.015 - Immersion temperature sensor 150 mm LG-Ni1000, without protection pocket
              • QFM3100 - Duct sensor for humidity for demanding requirements
              • QFM3160 - Duct sensor for humidity and temperature for demanding requirements
              • QFM4160 - Duct sensor for humidity (0...10 V) and temperature (0...10 V) with calibration certificate
              • QAF64..J - Frost detector, air side, 2-point
              • QAM16..020 - Duct temperature sensor
              • QBM2030.. - Differential pressure sensor, DC 0...10 V
              • QPM../MO - Duct air quality sensor CO2 / temperature / rel. humidity / VOC; Modbus
              • QAF63..J - Frost detector, modulating
  • Software

QAM2112.040 - Duct temperature sensor 400 mm, Pt1000

Spice Selection Filters
All about QAM2112.040 - Duct temperature sensor 400 mm, Pt1000
This kind of information is not available for this product.
;