- Drive technology
- Automation technology
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Standalone heating controllers
- Communicating heating controllers
- Standalone district heating controllers
- Communicating district heating controllers
- Standalone HVAC controllers
- Communicating HVAC controllers
- Modular universal controllers RMU7..0B..
- Switching and monitoring device RMS705B..
- Desigo Essentials and Extension modules
- Extension modules and operator units for RMU7..0B.. and RMS705B..
- Field devices for RMU7..0B.. and RMS705B..
- Sensors, setpoint adjusters
- QPM.. - Duct air quality sensor CO2/ temperature / rel. humidity / VOC
- QBE3000.. - Differential pressure sensors for liquids and gase (0…10 V)
- QBE61.3-DP.. - Differential pressure sensor for liquids and gases
- QAC22 - Outside sensor LG-Ni1000
- QFM2100 - Duct sensor for humidity
- QAC3161 - Outside/room temperature sensor DC 0...10 V
- FGT-PT1000 - Flue gas temperature sensor Pt1000
- QBE63-DP.. - Differential pressure sensors for liquids and gase (DC 0…10 V)
- QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
- QFM2120 - Duct sensor for humidity and temperature
- QAD22 - Strap-on temperature sensor LG-Ni1000
- QAD26.220 - Strap-on temperature sensor with cable LG-Ni1000
- QFM2160 - Duct sensor for humidity and temperature
- QAE2120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
- QAE2120.015 - Immersion temperature sensor 150 mm, LG-Ni1000, with protection pocket
- QAE2121.010 - Immersion temperature sensor 100 mm, LG-Ni1000, without protection pocket
- QAE2164.010 - Immersion temperature sensor 100 mm
- QAE2164.015 - Immersion temperature sensor 150 mm
- QVM62.1-HE - Duct air velocity sensor for heavy environment
- QAM2112.040 - Duct temperature sensor 400 mm, Pt1000
- QAM2120.040 - Duct temperature sensor 400 mm, LG-Ni1000
- QAM2120.200 - Duct temperature sensor 2000 mm, LG-Ni1000
- QAM2120.600 - Duct temperature sensor 6000 mm, LG-Ni1000
- QAP21.2 - Cable temperature sensor for high-temperature applications (180°C)
- QAP21.3 - Cable temperature sensor silicone 1.5 m, LG-Ni1000
- QAP22 - Cable temperature sensor PVC 2 m, LG-Ni1000
- QAT22 - Window pane temperature sensor
- QLS60 - Solar sensor
- QAE2121.015 - Immersion temperature sensor 150 mm LG-Ni1000, without protection pocket
- QFM3100 - Duct sensor for humidity for demanding requirements
- QFM3160 - Duct sensor for humidity and temperature for demanding requirements
- QFM4160 - Duct sensor for humidity (0...10 V) and temperature (0...10 V) with calibration certificate
- QAF64..J - Frost detector, air side, 2-point
- QAM16..020 - Duct temperature sensor
- QBM2030.. - Differential pressure sensor, DC 0...10 V
- QPM../MO - Duct air quality sensor CO2 / temperature / rel. humidity / VOC; Modbus
- QAF63..J - Frost detector, modulating
- Monitors
- Room units / sensors
- Step switches, signal converter and transformers
- Service tool
- Various electrical accessories
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- Gas detection
- OEM products
- RC IT
- Fire Safety
- KNX Building Control
- Energy
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAP21.2 - Cable temperature sensor for high-temperature applications (180°C)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
QVM62.1-HE - Duct air velocity sensor for heavy environment
|
|
|
|
|
|
|
|
|