- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- Mechanical water meters
- Electronic water meters
- Impeller type heat/cooling energy meters
- Ultrasonic heat/cooling energy meters
- Ultrasonic heat/cooling energy meters WS.5..
- Ultrasonic heat/cooling energy meters WS.6..
- Ultrasonic heat/cooling energy meters WS.8..
- Ultrasonic heat/cooling energy meters UH50..
- Communication modules
- Power packs
- Ball valves
- Accessories
- WZT-M35 - Protection pocket G ½ B", length 35 mm, made of brass, for temperature sensor ø 5.2x45 mm
- WZT-S100 - Protection pocket G ½ B", stainless steel, with threaded hole G ¼", L = 100 mm
- WZT-S150 - Protection pocket G ½ B", stainless steel, with threaded hole G ¼", L = 150 mm
- WZT-A12 - Adapter M10x1 mm x G 1/2 B" for sensor DS M10x1 mm / d=5.2 x 45 mm
- WZT-G12 - Welding sleeve G ½", 45° to the pipe axis, with threaded hole G ½"
- WZT-G10 - Welding sleeve with threaded hole for temperature sensor DS M10×1 mm
- UH50_0.6..2.5 m3/h - Ultrasonic heat and heating/cooling energy meters
- UH50_3.5..6 m3/h - Ultrasonic heat and heating/cooling energy meters 3.5...6 m3/h
- UH50_10 m3/h - Ultrasonic heat and heating/cooling energy meters 10 m3/h
- UH50_15..25 m3/h - Ultrasonic heat and heating/cooling energy meters 15...25 m3/h
- UH50_40..60 m3/h - Ultrasonic heat and heating/cooling energy meters 40...60 m3/h
- Fittings
- Ultrasonic heating/cooling meters 0.6...2.5 m3/h
- Ultrasonic heating/cooling meters 10 m3/h
- Ultrasonic heating/cooling meters 15...25 m3/h
- Ultrasonic heating/cooling meters 40...60 m3/h
- Ultrasonic heating/cooling meters 3.5..6 m3/h
- Ultrasonic heat/cooling energy meters 2WR6..
- Systems for remote readout
- Synergyr control and metering system
- UK Residential products
- RC NL
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
|
|