- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- Mechanical water meters
- Electronic water meters
- Ultrasonic heat/cooling energy meters
- Ultrasonic heat/cooling energy meters WS.5..
- Ultrasonic heat/cooling energy meters WS.6..
- Ultrasonic heat/cooling energy meters WS.8..
- Ultrasonic heat/cooling energy meters UH50..
- Power packs
- Ball valves
- Accessories
- WZT-M35 - Protection pocket G ½ B", length 35 mm, made of brass, for temperature sensor ø 5.2x45 mm
- WZT-A12 - Adapter M10x1 mm x G 1/2 B" for sensor DS M10x1 mm / d=5.2 x 45 mm
- WZT-G10 - Welding sleeve with threaded hole for temperature sensor DS M10×1 mm
- Fittings
- Ultrasonic heat/cooling energy meters 2WR6..
- Systems for remote readout
- Synergyr control and metering system
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
WZT-M35 - Protection pocket G ½ B", length 35 mm, made of brass, for temperature sensor ø 5.2x45 mm
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, digital ex-i input module, DI 4xNAMUR, suitable for BaseUnit type X1, channel diagnostics
|
546,620.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, digital ex-i output module, Ex-DQ 2x17,4VDC/27mA suitable for BaseUnit type X1, channel diagnostics
|
426,400.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, digital ex-i output module, Ex-DQ 2x23,1VDC/20mA suitable for BaseUnit type X1, channel diagnostics
|
426,400.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, Power module Ex-PM E, 24V 0.8A, WxH: 50mm x 117mm, suitable for BaseUnit type W0
|
546,620.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, analog ex-i input module, Ex-AI 4xTC/2xRTD 2-/3-/4-wire, suitable for BaseUnit type X1, channel diagnostics, 16bit, +/-0.05%
|
959,880.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, analog ex-i HART input module, Ex-AI 2xI 2-Wire HART, suitable for BaseUnit type X1, channel diagnostics, 16bit, +/-0.3%
|
785,180.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, analog Ex-i HART output module, Ex-AQ 2xI HART, suitable for BaseUnit type X1, channel diagnostics, 16-bit, +/-0.3%
|
830,270.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, BaseUnit type X1, for Ex electronic modules, push-in terminals, WxH: 20 mm x 117 mm
|
97,680.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
SIMATIC ET 200SP HA, ET 200SP, BaseUnit type W0, for power module Ex-PM E, WxH: 50 mm x 117 mm
|
108,950.00 South Korea Won
|
|
|
|
|
|
|
|
|
|
|
|
|