- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Standalone heating controllers
- Communicating heating controllers
- Communicating district heating controllers
- District heating controllers RVD2..
- Sensor and room units for RVD..
- QAC22 - Outside sensor LG-Ni1000
- QAP21.2 - Cable temperature sensor for high-temperature applications (180°C)
- QAC32 - Outside sensor NTC 575 Ohm
- QAE2120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
- QAA50.110/101 - Room unit with PPS interface
- QAD22 - Strap-on temperature sensor LG-Ni1000
- QAP21.3 - Cable temperature sensor silicone 1.5 m, LG-Ni1000
- QBE2003-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (0…10 V)
- QBE2004-P..U - Pressure sensor for refrigerants (0…10 V)
- OZW672.. - Web Server for LPB devices
- Service tool
- Standalone HVAC controllers
- Communicating HVAC controllers
- Various electrical accessories
- Standalone refrigeration controller
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAE2120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS S7-400 CPU 417-4 based on 6ES7417-4XT07-0AB0 with conformal coating, -25…+70 °C, central processing unit with: work memory 32 MB, (16 MB code; 16 MB data) interfaces 1st interface MPI 12 Mbps; 2nd interface PROFIBUS DP, 3rd/4th interface plug-in IFM module
|
|
|
|
|
|
|
|
|