SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimise
  • Building Technologies
    • HVAC products
      • Standard controllers
        • Communicating district heating controllers
          • District heating controllers RVD2..
            • Sensor and room units for RVD..
              • QAC22 - Outside sensor LG-Ni1000
              • QAP21.2 - Cable temperature sensor for high-temperature applications (180°C)
              • QAC32 - Outside sensor NTC 575 Ohm
              • QAE2120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
              • QAA50.110/101 - Room unit with PPS interface
              • QAD22 - Strap-on temperature sensor LG-Ni1000
              • QAP21.3 - Cable temperature sensor silicone 1.5 m, LG-Ni1000
              • QBE2003-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (0…10 V)
              • QBE2004-P..U - Pressure sensor for refrigerants (0…10 V)
              • OZW672.. - Web Server for LPB devices
  • Software

QBE2004-P..U - Pressure sensor for refrigerants (0…10 V)

Spice Selection Filters
All about QBE2004-P..U - Pressure sensor for refrigerants (0…10 V)
This kind of information is not available for this product.
;