| |
SQM56.687A2 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, AC230V
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
SIPLUS ET 200SP IM155-6PN ST BA TX rail based on 6ES7155-6AA01-0BN0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), bundle PROFINET IM, 1 slot for BusAdapter, max. 32 I/O modules and 16 ET 200AL modules, single hot swap, bundle consists of: interface module (6AG2155-6AU01-4BN0), server module (6AG1193-6PA00-7AA0), BusAdapter BA 2xRJ45 (6AG2193-6AR00-4AA0)
|
|
|
|
|
|
|
SIPLUS ET 200SP IM155-6PN HF T1 rail based on 6ES7155-6AU01-0CN0 with conformal coating, -25…+60 °C, OT1 with ST1/2 (+70 °C für 10 minutes), 2-port interface module 1 slot for BusAdapter, max. 64 I/O modules, and 16 ET 200AL modules, S2 redundancy, multi hot swap, 0.25 ms, isochronous mode, optional PN strain relief, including server module (6AG1193-6PA00-7AA0)
|
|
|
|
|
|
|
|
|
SIPLUS ET 200SP IM155-6PN HF TX rail based on 6ES7155-6AU01-0CN0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), 2-port interface module 1 slot for BusAdapter, max. 64 I/O modules, and 16 ET 200AL modules, S2 redundancy, multi hot swap, 0.25 ms, isochronous mode, optional PN strain relief, including server module (6AG1193-6PA00-7AA0)
|
|
|
|
|
|
|
|
|
SIPLUS ET 200SP IM155-6PN ST RAIL based on 6ES7155-6AU02-0BN0 with conformal coating, -40...+70 °C interface modules IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, including server module (6AG1193-6PA00-7AA0)
|
|
|
|
|
|
|
|
|