- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Burner controls accessories
- Burner management systems accessories
- AGA56.42A87
- QRC1A2.104C27
- Sensors accessories
- Service tools
- Universal controllers
- SKP25.201E2
- Valves and actuators, gas accessories
- LOK16.250A17
- Damper actuators
- SQN30.102A2700 - Actuator, 90°/4.5s, 1Nm, 1-wire control, high housing, AC230V
- SQN31.151A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN31.401A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQM54.482A2 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQM10.16502 - Actuator, 10Nm, 90°/29s, 130°/42s, 5 aux switches, start torque 15Nm, AC230V
- SQN31.101A2700 - Actuator, 90°/4.5s, 1Nm, 3 auxiliary switches, AC230V
- SQM20.18502 - Actuator, 20Nm, 90°/45 s, 130°/66s, 5 aux switches, start torque 20Nm, AC230V
- SQM56.687A2Z3 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, electronic, AC230V
- SQM50.681A2 - Actuator, 15Nm, 90°/60s, 8 switches, shaft 10mm+key, CE, AC230V
- SQM50.481A2Z3 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 10mm+key, CE, electronic, AC230V
- SQM56.687A2 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, AC230V
- SQM54.482A2Z3 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, electronic, AC230V
- SQN31.411A2700 - Actuator, 90°/30s, 3Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM54.482A203 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQN30.111A2700 - Actuator, 90°/4.5s, 1Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM56.687A203 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, AC230V
- SQM50.381A2 - Actuator, 10Nm, 90°/15s, 8 switches, shaft 10mm+key, CE, AC230V
- SQN30.121A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN30.401A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQN31.111A2700 - Actuator, 90°/4.5s, 1Nm, 1 relay, 2 auxiliary switches, AC230V
- SQN31.251A2700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM50.481A2 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 10mm+key, CE, AC230V
- SQM50.482A2 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQN30.402A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQN31.221A2700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN31.121A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- Industrial burners
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SQN31.121A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC S7-1500 Compact CPU CPU 1511C-1PN, central processing unit with working memory 175 KB for program and 1 MB for data, 16 digital inputs, 16 digital outputs, 5 analog inputs, 2 analog outputs, 6 high speed counters, 4 high speed outputs for PTO/PWM/frequency output 1. interface: PROFINET IRT with 2 port switch, 60 NS bit-performance, incl. front connector push-in, SIMATIC memory card necessary
|
|
|
|
|
|
|
SIMATIC S7-1500 compact CPU CPU 1511C-1 PN, central processing unit with work memory 300 KB for program and 1.5 MB for data, 16 digital inputs, 16 digital outputs, 5 analog inputs, 2 analog outputs, 6 high-speed counters, 4 high-speed outputs for PTO/PWM/frequency output, 1st interface: PROFINET IRT with 2-port switch, 25 ns bit performance, including push-in front connector, SIMATIC Memory Card required
|
|
|
|
|
|
|
|
|