- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port threaded valves
- 3-port, PN16: VXP45..
- 3-port with bypass, PN16: VMP45..
- 3-port, PN16: VXP47..
- 3-port with bypass, PN16: VMP47..
- 3-port, PN16: VXI46..
- 3-port‚ PN16: VXG41..
- 3-port‚ PN16: VXG44..
- Accessories for VXG44..
- Combinable actuator for VXG44..
- SAS61.03/MO - Electromotoric actuators 400 N for valves with 5.5 mm stroke, Modbus RTU
- SAS81.33 - Electromotoric actuator, 400 N, 5.5 mm, AC/DC 24 V, 3P, spring return function, 30 s
- SAS81.03 - Electromotoric actuator, 400 N, 5.5 mm, AC/DC 24 V, 3P, 30 s
- SAS31.03 - Electromotoric actuator, 400 N, 5.5 mm, AC 230 V, 3P, 30 s
- SAS61.33 - Electromotoric actuator, 400 N, 5.5 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA, spring return function, 30 s
- SAS61.03 - Electromotoric actuator, 400 N, 5.5 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA, 30 s
- SAS81.00 - Electromotoric actuator, 400 N, 5.5 mm, AC/DC 24 V, 3P, 120 s
- SAS61.53 - Electromotoric actuator, 400 N, 5.5 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA, spring return function, 30 s
- SAS31.50 - Electromotoric actuator, 400 N, 5.5 mm, AC 230 V, 3P, spring return function, 120 s
- SAS31.00 - Electromotoric actuator, 400 N, 5.5 mm, AC 230 V, 3P, 120 s
- SAS31.53 - Electromotoric actuator, 400 N, 5.5 mm, AC 230 V, 3P, spring return function, 30 s
- VXG44.. - 3-port seat valves PN16 with externally threaded connections
- 2-port,3-port with magnetic actuators, PN16: MXG461..
- 2-port, 3-port with magnetic actuators, PN16: MXG461..K
- 2-port,3-port with magnetic actuators, PN16: MXG461..P
- 2-port‚ 3-port with magnetic actuators, PN16: MXG461B..
- 2-port‚ 3-port with magnetic actuators, PN16: MXG461S..
- 2-port‚ 3-port with magnetic actuators, PN16: MXG462S..
- Fittings for threaded and weldable pipe connections
- Flowrite 599 Series
- 2-port,3-port with magnetic actuators, PN16: MXG461..U
- 3-port‚ PN16: C/VXI41..
- 3-port, PN16: MXI421..
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- 3-port, flanged assemblies
- 2-port threaded assemblies
- 3-port threaded assemblies
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SAS61.03 - Electromotoric actuator, 400 N, 5.5 mm, AC/DC 24 V, DC 0…10 V / DC 4…20 mA, 30 s
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
DriveSim Engineer provides complete digital twin of the new SINAMICS drives with all parameters and configuration, which are same to the real drive The license is provided as one year subscription (SUS) Software Update Service. You will recieve for one year all current softwares versions. The contract is extended automaticaly by 1 year if it is not canceled 3 months prior to expiration.
|
|
|

This product is downloadable only.
|
|
|
|
|
|
DriveSim Engineer provides complete digital twin of the new SINAMICS drives with all parameters and configuration which are same to the real drive The license is perpetual with unlimited period of the time
|
|
|

This product is downloadable only.
|
|
|
|
|
|
DriveSim Engineer V2.0 provides complete digital twin of the new SINAMICS drives with all parameters and configuration which are same to the real drive The license is perpetual with unlimited period of the time
|
|
|

This product is downloadable only.
|
|
|
|
|
|
DriveSim Engineer V2.0 provides complete digital twin of the new SINAMICS drives with all parameters and configuration, which are same to the real drive The license is provided as one year subscription (SUS) Software Update Service. You will recieve for one year all current softwares versions. The contract is extended automaticaly by 1 year if it is not canceled 3 months prior to expiration.
|
|
|

This product is downloadable only.
|
|
|
|
|
|
|
|