- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Special sortiment
- HCS
- Damper actuators accessories
- Sensors
- Valves and actuators, gas
- VRD40.040 - Double valves for biogases and recycling gases
- VGD40.100 - Double gas valve, DN100, 400m³/h
- VGD20.5011 - Double gas valve, DN2", 85m³/h, choice of 11 different connections
- VGG10.254U - Gas valve, 1", 1200mbar, 13.3m³/h, 4xRp¼" (US)
- SQM45.291B9 - Actuator, 3Nm, 90°/10s, CAN bus, shaft 10mm+key, holding torque 1.5Nm
- VGD40.125 - Double gas valve, DN125, 580m³/h
- SKP25.011U1 - Actuator for gas valves, POC, stroke indication, AC110V (US)
- SKP25.013U2 - Actuator for gas valves, stroke indication, AC230V (US)
- SKP25.013U1 - Actuator for gas valves, stroke indication, AC110V (US)
- VGG10.154U - Gas valve, ½", 1200mbar, 4.8m³/h, 4xRp¼" (US)
- VGG10.1541P - Gas valve, ½", 1200mbar, 4.8m³/h, 4xRp¼", contoured disk, flow adjust throttle
- VGG10.654U - Gas valve, 2½", 600mbar, 2xRp¼", 2 connections ¾" (US)
- VGG10.2041P - Gas valve, ¾", 1200mbar, 8.9m³/h, 4xRp¼", contoured disk, flow adjust throttle
- VGG10.204U - Gas valve, ¾", 1200mbar, 8.9m³/h, 4xRp¼" (US)
- SKP75.501E1 - Actuator for gas valves, -4.5mbar offset, end switch, 1-stage, AC110V
- SKP75.501E2 - Actuator for gas valves, -4.5mbar offset, end switch, 1-stage, AC230V
- VKF41.150C - Butterfly valve, DN150, flow rate 5300m³/h, leakage rate 0.6%
- VKF41.40C - Butterfly valve, DN40, flow rate 170m³/h, leakage rate 0.4%
- SKP75.011U1 - Actuator for gas valves, POC, stroke indication, AC110V (US)
- SKP75.013U1 - Actuator for gas valves, stroke indication, AC110V (US)
- SKP25.001E1 - Actuator for gas valves, end switch, 1-stage, AC110V
- SKP25.003E1 - Actuator for gas valves, stroke indication, AC110V
- VGD40.065U - Double gas valve, DN65, threaded connections 2½" (US)
- SQM48.497B9 - Actuator, 20Nm, 90°/30s, CAN bus, shaft 14mm+key, holding torque 20Nm
- VGG10.404U - Gas valve, 1½", 600mbar, 32.3m³/h, 4xRp¼" (US)
- VGG10.504U - Gas valve, 2", 600mbar, 47.4m³/h, 4xRp¼" (US)
- SKP75.001E1 - Actuator for gas valves, end switch, 1-stage, AC110V
- VGD40.150U - Double gas valve, DN150, ANSI flanges, large valve connection (US)
- SKP15.011U1 - Actuator for gas valves, POC, stroke indication, AC110V (US)
- SKP15.013U2 - Actuator for gas valves, stroke indication, AC230V (US)
- SKP15.013U1 - Actuator for gas valves, stroke indication, AC110V (US)
- SKP55.003E1 - Actuator for gas valves, stroke indication, AC110V
- SKP75.003E1 - Actuator for gas valves, stroke indication, AC110V
- VKF41.100C - Butterfly valve, DN100, flow rate 1870m³/h, leakage rate 0.5%
- VKF41.200C - Butterfly valve, DN200, flow rate 9200m³/h, leakage rate 0.7%
- SQM48.697B9 - Actuator, 35Nm, 90°/60s, CAN bus, shaft 14mm+key, holding torque 35Nm
- SKP15.012U2 - Actuator for gas valves, POC, AUX, stroke indication, AC230V (US)
- SQM45.295B9 - Actuator, 3Nm, 90°/10s, CAN bus, shaft 10mm "D", holding torque 1.5Nm
- VGD40.080U - Double gas valve, DN80, ANSI flanges, large valve connection (US)
- SKP55.001E1 - Actuator for gas valves, end switch, 1-stage, AC110V
- VGD40.150 - Double gas valve, DN150, 700m³/h
- VGD40.050 - Double gas valve, DN50, 100m³/h
- VGD20.4011 - Double gas valve, DN1½", 85m³/h, choice of 11 different connections
- SKP75.013U2 - Actuator for gas valves, stroke indication, AC230V (US)
- VGD40.040 - Double gas valve, DN40, 85m³/h
- SKP75.012U1 - Actuator for gas valves, POC, AUX, stroke indication, AC110V (US)
- VKF41.50C - Butterfly valve, DN50, flow rate 230m³/h, leakage rate 0.4%
- VKF41.80C - Butterfly valve, DN80, flow rate 1070m³/h, leakage rate 0.5%
- VGD20.503U - Double gas valve, DN2", 85m³/h, choice of 3 different connections (US)
- VGD20.403U - Double gas valve, DN1½", 85m³/h, choice of 3 different connections (US)
- VKF41.125C - Butterfly valve, DN125, flow rate 3300m³/h, leakage rate 0.6%
- VGD40.100U - Double gas valve, DN100, ANSI flanges, large valve connection (US)
- SKP15.001E1 - Actuator for gas valves, end switch, 1-stage, AC110V
- VGG10.2541P - Gas valve, 1", 1200mbar, 13.3m³/h, 4xRp¼", contoured disk, flow adjust throttle
- SKP55.011U1 - Actuator for gas valves, POC, stroke indication, AC110V (US)
- VKF41.65C - Butterfly valve, DN65, flow rate 570m³/h, leakage rate 0.5%
- SKP15.000E1 - Actuator for gas valves, without stroke indication, 1-stage, AC110V
- Universal controllers
- Damper actuators
- TXB1.P1-4 - TX-I/O Bus Interface Module, P1 4 modules
- CCS
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
VKF41.100C - Butterfly valve, DN100, flow rate 1870m³/h, leakage rate 0.5%
|
Product Number / Product Description
|
List Price / Your Price
|
|
|
|
VKF41.100C - Butterfly valve, DN100, flow rate 1870m³/h, leakage rate 0.5%
|
|
|
|
|
|
|
|
|