- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Cost Allocation - Water Meters
- Siemens AU 3rd Party
- Combustion products
- Veris
- GCM not in tree USA
- TXB1.P1-4 - TX-I/O Bus Interface Module, P1 4 modules
- ARK17 - Universal Valve Retrofit Kit.
- 550-499PA - Siemens BACnet Programmable CO2 Controller (long)
- 550-480PA - BACnet Prog AP Fan Coil TEC
- QAA22SS.EWSN - Room Temp Sensor, 0-10V / 0-5V / 4-20 mA (selectable), No HMI, Siemens Logo
- QAM2030.020 - DUCT POINT TEMP, 10K OHM TYPE 2, 8"
- QFA32SS.EWSN - Humidity&Temp Room Unit, 2%, selectable RH&T, White, Siemens Logo, No Comm
- 538-664 - Trunk Terminator
- QAM2030.045 - Duct Point Temperature Sensor, 10K Ohm NTC Type 2, 18-Inch
- 550-497PA - Siemens BACnet Programmable Dual Duct Controller
- 545-486 - Firmware Upgrade, Revision 3.x (e.g., 3.2.5 to 3.3)
- LSM-FLN36.A - COMPACT 36 LICENSE TO SUPPORT FLN
- ARK21 - Universal Valve Retrofit Kit.
- LSM-INT-MDBS500 - LSM-INT-MDBS500
- LSM-INT-MDBS1000 - LSM-INT-MDBS1000
- QAA2212.FWSN - Room Temp Sensor, Platinum 1K Ohm (385 Alpha), Full Feature, Siemens Logo
- GCM not in tree EU
- NZ 3rd Party
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
550-499PA - Siemens BACnet Programmable CO2 Controller (long)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
training rack for SINUMERIK ONE the training rack SINUMERIK ONE is suitable for practice-related training of commissioning, operation and programming, as well as maintenance tasks. components: NCU 1750 with SD card export version of current software for the software, a test rack license must be requested separately by the user of the rack NX10.3, ALM 16 kW, AIM 16 kW, IPC427E ITC2200 neutral version, MCP2200C; Motor Module PROFIsafe I/O
|
|
|
|
|
|
|
|
|