- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- Commercial burners
- Burner controls accessories
- Burner management systems accessories
- AGA56.42A87
- QRC1A2.104C27
- Sensors accessories
- Service tools
- Universal controllers
- SKP25.201E2
- Valves and actuators, gas accessories
- AGA78 - Pressure-reducing T-piece, for SKP75/SKP76, optional
- AGA60 - Adapter, for SQX actuators on VG valves
- AGA64 - Connector, for SKPx5/SKPx6, power supply
- AGA65 - Connector, for SKPx5/SKPx6, end switch
- AGA75 - Damping throttle, for SKP55/75, pipe connection for 8mm dia
- AGA66 - Gasket set, for SKP/SKLx5, from IP54 to IP65
- AGA40.6580U - Adapter plate, for VGD40.065U/VGD40.080U for vent line connection
- AGA63.5A27 - Heating element, for SKP15/25/55/75/SKL25
- AGA23 - Setpoint spring, for SKP25, red, optionally 100...250mbar, SKP25.4 (150…1500mbar)
- AGA28 - Setpoint spring, for SKP20.130/SKP25.3/SKP26, unpainted, ±1.5mbar
- AGA29 - Setpoint spring, for SKP20/SKP25/SKP26, unpainted, standard, 0.5…22mbar
- AGA40.0150U - Adapter plate, for VGD40.0150U, for vent line connection
- AGA62.000A000 - Connecting cable, for SKPx5/SKPx6
- AGA40.0100U - Adapter plate, for VGD40.0100U, for vent line connection
- AGA61 - Manual adjuster, for VG as a differential pressure actuating device for SKP50
- AGA22 - Setpoint spring, for SKP25, yellow, optionally 15...120mbar, SKP25.4 (70…700mbar)
- LOK16.250A17
- Damper actuators
- Industrial burners
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
AGA40.0150U - Adapter plate, for VGD40.0150U, for vent line connection
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
SIPLUS ET 200SP CPU 1515SP PC2 F RAIL based on 6ES7677-2SB42-0GB0 with conformal coating, -40…+60 °C, OT2 with ST1/2 (+70 °C für 10 minutes), 8 GB RAM, 128 GB CFast with Windows 10 IoT Enterprise 64-bit and S7-1500 Software Controller CPU 1505SP preinstalled, interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP BusAdapter PROFINET, 1x 10/100/1000 Mbps Ethernet 2x USB 3.0; 2x USB 2.0, 1x DisplayPort,
|
|
|
|
|
|
|
SIPLUS ET 200SP CPU 1515SP PC2 F L rail based on 6ES7677-2SB43-0GB0 with conformal coating -40...+60 °C, OT2 with ST1/2 (+70 °C for 10 minutes), 8 GB RAM 128 GB CFast SIMATIC Industrial OS, S7-1500 Failsafe Software Controller CPU 1505SP F interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP BusAdapter PROFINET, 1x 10/100/1000 Mbps Ethernet 2x USB 3.0; 2x USB 2.0, 1x DisplayPort, 2x USB 3.0; 2x USB 2.0, 1x DisplayPort,
|
|
|
|
|
|
|
|
|