- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Special sortiment
- HCS
- Damper actuators accessories
- AGA56.41A87 - Electronic function module, for SQM5, analog control 4...20mA, AC24V
- ASZ12.30 - Single potentiometer, conductive plastic, 90°, 1000Ω
- AGA56.43A17 - Electronic function module, for SQM5, analog control DC0…10V, AC110V
- AGA56.42A17 - Electronic function module, for SQM5, analog control 135Ω, AC110V
- ASZ22.933 - Double potentiometer, wire/conductive plastic, 135°, 2x1000Ω
- ASZ22.733 - Double potentiometer, wire, 135°, 2x1000Ω
- ASZ22.903 - Double potentiometer, wire/conductive plastic, 90°, 2x1000Ω
- ASZ8.703 - Single potentiometer, wire, 90°, 220Ω
- ASZ66.703 - Double potentiometer, wire, 90°, 2x135Ω
- AGA56.9A87 - Electronic function module, for SQM5, fully electronic, AC24V
- AGA56.9A17 - Electronic function module, for SQM5, fully electronic, AC110V
- AGA56.41A17 - Electronic function module, for SQM5, analog control 4...20mA, AC110V
- AGA56.43A87 - Electronic function module, for SQM5, analog control DC0…10V, AC24V
- ASZ16.703 - Single potentiometer, wire, 90°, 135Ω
- AGA58.9 - Drive shaft, ø12mm, one-sided, max. 30Nm
- ASZ22.703 - Double potentiometer, wire, 90°, 2x1000Ω
- ASZ12.33 - Single potentiometer, conductive plastic, 135°, 1000Ω
- ASZ16.733 - Single potentiometer, wire, 135°, 135Ω
- ASZ82.733 - Double potentiometer, wire, 135°, 1000/220Ω
- AGA56.42A27 - Electronic function module, for SQM5, analog control 135Ω, AC230V
- ASZ22.833 - Double potentiometer, conductive plastic, 135°, 2x1000Ω
- ASZ22.30 - Double potentiometer, conductive plastic, 90°, 2x1000Ω
- ASZ88.733 - Double potentiometer, wire, 135°, 2x220Ω
- ASZ8.733 - Single potentiometer, wire, 135°, 220Ω
- ASZ12.833 - Single potentiometer, conductive plastic, 135°, 1000Ω
- ASZ12.733 - Single potentiometer, wire, 135°, 1000Ω
- ASZ22.33 - Double potentiometer, conductive plastic, 135°, 2x1000Ω
- Sensors
- Valves and actuators, gas
- Universal controllers
- Damper actuators
- TXB1.P1-4 - TX-I/O Bus Interface Module, P1 4 modules
- CCS
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ASZ12.33 - Single potentiometer, conductive plastic, 135°, 1000Ω
|
|
|