- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Special sortiment
- HCS
- Damper actuators accessories
- Sensors
- Valves and actuators, gas
- Universal controllers
- Damper actuators
- SQM50.480R1 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, UL, 110V
- SQM50.480A8Z3 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, CE, electronic, AC24V
- SQM53.482A103 - Actuato,r 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC110V
- SQN31.401A1700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC110V
- SQN30.131A1700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1auxiliary switch, AC110V
- SQM50.424A80BB - Actuators for burner controls, 10/15Nm
- SQN31.151A2730 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN31.401A2730 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQM54.480A2 - Actuator, 25Nm, 90°/30s, 8 switches, without shaft, CE, AC230V
- SQM54.482A1 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC110V
- SQM50.424A2Z7 - Actuators for burner controls, 10/15Nm
- SQN31.151A1700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC110V
- SQN31.401A2721 - Actuators for burner controls, clockwise rotation
- SQM53.644A2G3 - Actuator, 25Nm, 90°/60s, 4 switches, shaft 9.5mm ø, CE, 4...20mA, AC230V
- SQN71.603R19 - Actuator, 90°/30s, 2.5Nm, 1 auxiliary switch, housing 80mm, AC110V (UL)
- SQM53.482A2Z3 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, electronic, AC230V
- SQN91.140B2799 - Actuator, 90°/4 s, 0.8Nm, AC230V
- SQN31.762A2700 - Actuator, 90°/23s, 2.5Nm, 2 relays, housing 125mm, AC230V
- SQM56.680R1Z3 - Actuator, 40Nm, 90°/60s, 8 switches, without shaft, UL, electronic, AC110V
- SQM50.482A2Z3 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, electronic, AC230V
- SQN75.244A21 - Actuator, 90°/4s, 1.5Nm, 2 auxiliary switches, 3 relays, housing 115mm, AC230V
- SQN30.431A2700 - Actuator, 90°/30s, 3Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN31.481A2766 - Actuators for burner controls, clockwise rotation
- SQM50.441A2G3 - Actuator, 15Nm, 90°/30s, 4 switches, shaft 10mm+key, CE, 4...20mA, AC230V
- SQM53.482A1Z3 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, electronic, AC110V
- SQM50.441A2Z3 - Actuator, 15Nm, 90°/30s, 4 switches, shaft 10mm+key, CE, electronic, AC230V
- SQM50.484A1Z3B - Actuators for burner controls, 10/15Nm
- SQN30.402A2730 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQM56.684A2Z3 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 9.5mm ø, CE, electronic, AC230V
- SQN31.101A1700 - Actuator, 90°/4.5s, 1Nm, 3 auxiliary switches, AC110V
- SQN75.424A21 - Actuator, 90°/12s, 2.5Nm, 2 auxiliary switches, 2 relays, housing 115mm, AC230V
- SQN30.401A2730 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQN30.402A1700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC110V
- SQN31.471B2700 - Actuators for burner controls, clockwise rotation
- SQN41.941A2700 - Actuator, 90°/120s, 6Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM50.483A2 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 9.5mm ø, CE, AC230V
- SQM50.480A2G3 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, CE, 4...20mA, AC230V
- SQN30.121A1700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC110V
- SQM53.482A2 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQM56.680A2 - Actuator, 40Nm, 90°/60s, 8 switches, without shaft, CE, AC230V
- SQM56.687A1 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, AC110V
- SQM50.424A2Z3B - Actuators for burner controls, 10/15Nm
- SQM56.684A2G4 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 9.5mm ø, CE, 4...20mA, AC230V
- SQM50.424A1Z3B - Actuators for burner controls, 10/15Nm
- SQN75.6K4A21 - Actuators for burner controls, clockwise rotation
- SQN90.204A2799 - Actuator, 90°/12s, 2.4Nm, AC230V
- SQM40.265A21 - Actuator, 10Nm, 90°/30s, cams, shaft 10mm "D", CE, 1 pot, AC230V
- SQM41.245A21 - Actuator, 10Nm, 90°/30s, electronic version, shaft 10mm "D", CE, 1 pot, AC230V
- SQM50.364R1G3 - Actuator, 10Nm, 90°/15s, 6 switches, shaft 9.5mm ø, UL, 4...20mA, AC110V
- SQM50.483A2Z3 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 9.5mm ø, CE, electronic, AC230V
- SQM50.341A2G3 - Actuator, 10Nm, 90°/15s, 4 switches, shaft 10mm+key, CE, 4...20mA, AC230V
- SQN30.251A1700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC110V
- SQN30.251A2700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM56.684A2Z3R - Actuators for burner controls, 40 Nm
- SQN31.402A1700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, housing 125mm, AC110V
- SQN31.252A2700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, housing 125mm, AC230V
- SQN31.252A1700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, housing 125mm, AC110V
- SQN30.131A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM50.644A804E - Actuators for burner controls, 10/15Nm
- SQN31.102A2700 - Actuator, 90°/4.5s, 1Nm, 3 auxiliary switches, housing 125mm, AC230V
- SQM50.480A8 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, CE, AC24V
- SQM50.481A2G3 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 10mm+key, CE, 4...20mA, AC230V
- SQM50.483A1Z3 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 9.5mm ø, CE, electronic, AC110V
- SQM50.441A2 - Actuator, 15Nm, 90°/30s, 4 switches, shaft 10mm+key, CE, AC230V
- SQN75.224A21 - Actuator, 90°/4s, 1.5Nm, 2 auxiliary switches, 2 relays, housing 115mm, AC230V
- SQM53.582A2 - Actuator, 25Nm, 90°/45 s, 8 switches, shaft 12mm+key, CE, AC230V
- SQN30.111A1700 - Actuator, 90°/4.5s, 1Nm, 1 relay, 2 auxiliary switches, AC110V
- SQM50.543A80B - Actuator, 15Nm, 90°/45 s, 4 switches, shaft 9.5mm ø, CE, AC24V
- SQN70.294A20 - Actuator, 90°/4 s, 1.5Nm, 2 auxiliary switches, 1 relay, housing 117mm, AC230V
- SQN90.560A2793 - Actuators for burner controls, counterclockwise rotation
- SQN31.221A2730 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN75.694A21 - Actuator, 90°/30s, 2.5Nm, 2 auxiliary switches, 1 relay, housing 115mm, AC230V
- SQN31.251A1700 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC110V
- SQN31.402A2730 - Actuators for burner controls, clockwise rotation
- SQN31.111A2760 - Actuator, 90°/4.5s, 1Nm, 1 relay, 2 auxiliary switches, AC230V
- SQN30.451A2700 - Actuator, 90°/30s, 3Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM50.480R2Z3 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, UL, electronic, AC230V
- SQN31.251A2730 - Actuator, 90°/12s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM50.480R1Z3 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, UL, electronic, AC110V
- SQM54.482A207 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm+key, CE, AC230V
- SQM50.480A2Z3 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, CE, electronic, AC230V
- SQM50.480A1Z3 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, CE, electronic, AC110V
- SQM54.580A2 - Actuator, 25Nm, 90°/45 s, 8 switches, without shaft, CE, AC230V
- SQN75.224A26 - Actuator, 90°/4s, 1.5Nm, 4 auxiliary switches, 2 relays, housing 115mm, AC230V
- SQM50.680A8 - Actuator, 15Nm, 90°/60s, 8 switches, without shaft, CE, AC24V
- SQN31.351A2700 - Actuator, 90°/15s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM53.489A2 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 12mm ø, CE, AC230V
- SQM50.680A1 - Actuator, 15Nm, 90°/60s, 8 switches, without shaft, CE, AC110V
- SQM54.584A2G3B - Actuator, 25Nm, 90°/45 s, 8 switches, shaft 9.5mm ø, CE, 4...20mA, AC230V
- SQN31.402A2700 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, housing 125mm, AC230V
- SQM50.483A8Z3 - Actuator, 15Nm, 90°/30s, 8 switches, shaft 9.5mm ø, CE, electronic, AC24V
- SQM56.687A2G3 - Actuator, 40Nm, 90°/60s, 8 switches, shaft 14mm+key, CE, 4...20mA, AC230V
- SQN31.411A2730 - Actuator, 90°/30s, 3Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM50.484A20BB - Actuators for burner controls, 10/15Nm
- SQN30.121A3500 - Actuator, 90°/4.5s, 1.5Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM50.341A2 - Actuator, 10Nm, 90°/15s, 4 switches, shaft 10mm+key, CE, AC230V
- SQM50.260A2G4 - Actuator, 10Nm, 90°/10s, 6 switches, without shaft, CE, 4...20mA, AC230V
- SQM50.480A2 - Actuator, 15Nm, 90°/30s, 8 switches, without shaft, CE, AC230V
- SQM50.380A2 - Actuator, 10Nm, 90°/15s, 8 switches, without shaft, CE, AC230V
- SQN75.524A26 - Actuator, 90°/23s, 2.5Nm, 4 auxiliary switches, 2 relays, housing 115mm, AC230V
- SQM54.481A203 - Actuator, 25Nm, 90°/30s, 8 switches, shaft 10mm+key, CE, AC240V
- SQM50.424A2Z7R - Actuators for burner controls, 10/15Nm
- SQN90.240B2799 - Actuator, 90°/12s, 2.4Nm, AC230V
- SQM50.424A1Z7R - Actuators for burner controls, 10/15Nm
- SQN31.401A2760 - Actuator, 90°/30s, 3Nm, 3 auxiliary switches, AC230V
- SQN90.240B2793 - Actuators for burner controls, counterclockwise rotation
- SQN30.151A2700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQM50.260R1G4 - Actuator, 10Nm, 90°/10s, 6 switches, without shaft, UL, 4...20mA, AC110V
- SQN30.151A1700 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC110V
- SQM50.260R2A - Actuator, 10Nm, 90°/10s, 6 switches, without shaft, UL, manual control, AC230V
- SQN31.121A2760 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- SQN30.111A3500 - Actuator, 90°/4.5s, 1.5Nm, 1 relay, 2 auxiliary switches, AC230V
- SQM50.424A2H3B - Actuators for burner controls, 10/15Nm
- SQM50.450R1G3 - Actuator, 15Nm, 90°/30s, 5 switches, without shaft, UL, 4...20mA, AC110V
- SQM50.424A1H3B - Actuators for burner controls, 10/15Nm
- SQN31.121A2730 - Actuator, 90°/4.5s, 1Nm, 2 relays, 1 auxiliary switch, AC230V
- TXB1.P1-4 - TX-I/O Bus Interface Module, P1 4 modules
- CCS
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SQN31.351A2700 - Actuator, 90°/15s, 1.8Nm, 2 relays, 1 auxiliary switch, AC230V
|
|
|