- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- AGK65
- Service tools
- LMO24.111C1
- Sensors
- QRB1A-A033B40B - Photoresistive flame detector, normal, housing 50mm, cable 33cm, stripped 40mm
- QRB1A-A035B40A - Photoresistive flame detector, normal, housing 50mm, cable 35cm, stripped 40mm
- QRB1B-A048B70B - Photoresistive flame detector, higher, housing 50mm, cable 48cm, stripped 70mm
- QRB1B-A070B70A - Photoresistive flame detector, higher, housing 50mm, cable 70cm, stripped 70mm
- QRB1A-A070B70A1 - Photoresistive flame detector, normal, housing 50mm, cable 70cm, stripped 70mm
- QRB1A-A048B70B - Photoresistive flame detector, normal, housing 50mm, cable 48cm, stripped 70mm
- QRC1A1.103C27 - Blue-flame detector, cable 500mm, normal, front, plexiglass, with ferrules
- QRC1A2.103C27 - Blue-flame detector, cable 500mm, medium, front, plexiglass, with ferrules
- QRB1B-A035B40A - Photoresistive flame detector, higher, housing 50mm, cable 35cm, stripped 40mm
- QRB1B-A050B70A - Photoresistive flame detector, higher, housing 50mm, cable 50cm, stripped 70mm
- QRB1B-A068B70B - Photoresistive flame detector, higher, housing 50mm, cable 68cm, stripped 70mm
- QRB3(1) - Photoresistive flame detector, with flange, with clamp, normal sensitivity
- QRC1C2.103C27 - Blue-flame detector, cable 500mm, medium, lateral, plexiglass, with ferrules
- QRB1B-D025B40B - Photoresistive flame detector, higher, housing 137mm, cable 25cm, stripped 40mm
- QRB3 - Photoresistive flame detector, without flange, without clamp, normal sensitivity
- QRB1B-A033B40B - Photoresistive flame detector, higher, housing 50mm, cable 33cm, stripped 40mm
- QRC1A3.103C27 - Blue-flame detector, cable 500mm, high, front, plexiglass, with ferrules
- Commercial burners
- Industrial burners
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QRB1B-A068B70B - Photoresistive flame detector, higher, housing 50mm, cable 68cm, stripped 70mm
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz Power high overload: 0.37kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C, power low overload: 0.55kW at 150% 3s, 110% 57s, 100% 240S Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6
|
443,700.00 South Korea Won
|
|
|
|
|
|
Configure
|
|
|
|
|
SINAMICS Power Module PM240-2 unfiltered with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz Power high overload: 0.37kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C, power low overload: 0.55kW at 150% 3s, 110% 57s, 100% 240S Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6
|
376,020.00 South Korea Won
|
|
|
|
|
|
Configure
|
|
|
|
|
SINAMICS Power Module PM240-2 with integrated Class A filter with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz Power high overload: 0.55kW at 200% 3s, 150% 57s 100% 240 s; Ambient temperature -10 to +50 °C, power low overload: 0.75kW at 150% 3s, 110% 57s, 100% 240S Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware version V4.6
|
481,310.00 South Korea Won
|
|
|
|
|
|
Configure
|
|
|
|
|
SINAMICS Power Module PM240-2 unfiltered with integrated braking chopper 200-240 V 1/3AC+10/-10% 47-63Hz Power high overload: 0.55kW at 200% 3s, 150% 57s, 100% 240 s; Ambient temperature -10 to +50 °C; power low overload: 0.75kW at 150% 3s, 110% 57s, 100% 240 s; Ambient temperature -10 to +40 °C 196x 73x 165 (HxWxD), FSA Degree of protection IP20 without Control Unit and operating unit Released as of CU firmware Version V4.6
|
406,090.00 South Korea Won
|
|
|
|
|
|
Configure
|
|
|
|
|
SINAMICS POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 1/3AC200-240V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 0,75KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 1,1KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 291 X 100 X 165 (HXWXD), FSB PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6
|
511,380.00 South Korea Won
|
|
|
|
|
|
Configure
|
|
|
|
|
SINAMICS POWER MODULE PM240-2 WITHOUT FILTER WITH BUILT IN BRAKING CHOPPER 1/3AC200-240V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 0,75KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 1,1KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 291 X 100 X 165 (HXWXD), FSB PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6
|
|
Configure
|
|
|
|
|
SINAMICS POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 1/3AC200-240V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 1,1KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 1,5KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 291 X 100 X 165 (HXWXD), FSB PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6
|
586,630.00 South Korea Won
|
|
|
|
|
|
Configure
|
|
|
|
|
SINAMICS POWER MODULE PM240-2 WITHOUT FILTER WITH BUILT IN BRAKING CHOPPER 1/3AC200-240V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 1,1KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 1,5KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 291 X 100 X 165 (HXWXD), FSB PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6
|
|
Configure
|
|
|
|
|
SINAMICS POWER MODULE PM240-2 WITH BUILT IN CL. A FILTER WITH BUILT IN BRAKING CHOPPER 1/3AC200-240V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 1,5KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 2,2KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 291 X 100 X 165 (HXWXD), FSB PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6
|
691,900.00 South Korea Won
|
|
|
|
|
|
Configure
|
|
|
|
|
SINAMICS POWER MODULE PM240-2 WITHOUT FILTER WITH BUILT IN BRAKING CHOPPER 1/3AC200-240V +10/-10% 47-63HZ OUTPUT HIGH OVERLOAD: 1,5KW FOR 200% 3S,150% 57S,100% 240S AMBIENT TEMP -10 TO +50 DEG C OUTPUT LOW OVERLOAD: 2,2KW FOR 150% 3S,110% 57S,100% 240S AMBIENT TEMP -10 TO +40 DEG C 291 X 100 X 165 (HXWXD), FSB PROTECTION IP20 WITHOUT CONTROL UNIT AND PANEL APPROVED FOR CU FIRMWARE- VERSION V4.6
|
|
Configure
|
|
|
|
|
|
|