- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- ACS
- HCS
- CCS
- Residential burners
- AGK65
- Service tools
- LMO24.111C1
- Sensors
- QRB1A-A033B40B - Photoresistive flame detector, normal, housing 50mm, cable 33cm, stripped 40mm
- QRB1A-A035B40A - Photoresistive flame detector, normal, housing 50mm, cable 35cm, stripped 40mm
- QRB1B-A048B70B - Photoresistive flame detector, higher, housing 50mm, cable 48cm, stripped 70mm
- QRB1B-A070B70A - Photoresistive flame detector, higher, housing 50mm, cable 70cm, stripped 70mm
- QRB1A-A070B70A1 - Photoresistive flame detector, normal, housing 50mm, cable 70cm, stripped 70mm
- QRB1A-A048B70B - Photoresistive flame detector, normal, housing 50mm, cable 48cm, stripped 70mm
- QRC1A1.103C27 - Blue-flame detector, cable 500mm, normal, front, plexiglass, with ferrules
- QRC1A2.103C27 - Blue-flame detector, cable 500mm, medium, front, plexiglass, with ferrules
- QRB1B-A035B40A - Photoresistive flame detector, higher, housing 50mm, cable 35cm, stripped 40mm
- QRB1B-A050B70A - Photoresistive flame detector, higher, housing 50mm, cable 50cm, stripped 70mm
- QRB1B-A068B70B - Photoresistive flame detector, higher, housing 50mm, cable 68cm, stripped 70mm
- QRB3(1) - Photoresistive flame detector, with flange, with clamp, normal sensitivity
- QRC1C2.103C27 - Blue-flame detector, cable 500mm, medium, lateral, plexiglass, with ferrules
- QRB1B-D025B40B - Photoresistive flame detector, higher, housing 137mm, cable 25cm, stripped 40mm
- QRB3 - Photoresistive flame detector, without flange, without clamp, normal sensitivity
- QRB1B-A033B40B - Photoresistive flame detector, higher, housing 50mm, cable 33cm, stripped 40mm
- QRC1A3.103C27 - Blue-flame detector, cable 500mm, high, front, plexiglass, with ferrules
- Commercial burners
- Industrial burners
- Special sortiment
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QRB3 - Photoresistive flame detector, without flange, without clamp, normal sensitivity
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SITRANS TDL, in-situ gas analyzer
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
|
|