请注意,由于例行维护,从 Saturday, 05 April 05:00 am 到 Sunday, 06 April 03:00 pm 可能无法使用 SiePortal 功能。
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimise
  • Building Technologies
    • HVAC products
      • Valves and actuators
        • Rotary valves
          • Butterfly valves
            • Butterfly valves ISO with central lugs
              • Combinable actuators for VFW41..
                • SQL36E65 - Electromotoric actuator, 100 Nm, 90°, AC 230 V, 3P
                • SQL36E50F04 - Electromotoric actuator, 40 Nm, 90°, AC 230 V, 3P, F04 connection
                • SAL61.00T20 - Electromotoric actuator, 20 Nm, 90°, AC/DC 24 V, DC 0…10 V / DC 4…20 mA
                • SAL61.00T40 - Electromotoric actuator, 40 Nm, 90°, AC/DC 24 V, DC 0…10 V / DC 4…20 mA
                • SAL81.00T20 - Electromotoric actuator, 20 Nm, 90°, AC/DC 24 V, 3P
                • SAL81.00T40 - Electromotoric actuator, 40 Nm, 90°, AC/DC 24 V, 3P
                • SAL31.00T20 - Electromotoric actuator, 20 Nm, 90°, AC 230 V, 3P
                • SAL31.00T40 - Electromotoric actuator, 40 Nm, 90°, AC 230 V, 3P
                • SQL341E25 - Electromotoric actuator, 25Nm, 90°, AC 230 V, on/off and 3P
                • SQL341E40 - Electromotoric actuator, 40 Nm, 90°, AC 230 V, on/off and 3P
                • SQL341E100 - Electromotoric actuator, 100 Nm, 90°, AC 230 V, on/off and 3P
                • SQL341E400 - Electromotoric actuator, 400Nm, 90°, AC 230 V, on/off and 3P
                • SQL361E25 - Electromotoric actuator, 25Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
                • SQL361E40 - Electromotoric actuator, 40Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
                • SQL361E100 - Electromotoric actuator, 100 Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
                • SQL361E400 - Electromotoric actuator, 400Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
                • SQL361E1200 - Electromotoric actuator, 1200Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
                • SQL341E1200 - Electromotoric actuator, 1200Nm, 90°, AC 230 V, on/off and 3P
              • VFW41.. - Butterfly Valve, flange, PN 6/10/16, tight closing
              • VFW41..U - Butterfly Valves PN6/10/16 VFW41..U
              • VKF41.. - Butterfly valves PN6/10/16 for flanged connections
              • VKF46.. - Butterfly valves PN6/10/16 for flanged connections, with tight shutoff
              • VKF42.. - Butterfly valves PN16 for flanged connections, with tight shutoff
  • Software

SAL81.00T20 - Electromotoric actuator, 20 Nm, 90°, AC/DC 24 V, 3P

Spice Selection Filters
All about SAL81.00T20 - Electromotoric actuator, 20 Nm, 90°, AC/DC 24 V, 3P
This kind of information is not available for this product.
;