- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Ball valves
- Slipper valves
- Butterfly valves
- Butterfly valves ISO with central lugs
- Manual adjuster for VKF46..
- Combinable actuators for VFW41..
- SQL36E65 - Electromotoric actuator, 100 Nm, 90°, AC 230 V, 3P
- SQL36E50F04 - Electromotoric actuator, 40 Nm, 90°, AC 230 V, 3P, F04 connection
- SAL61.00T20 - Electromotoric actuator, 20 Nm, 90°, AC/DC 24 V, DC 0…10 V / DC 4…20 mA
- SAL61.00T40 - Electromotoric actuator, 40 Nm, 90°, AC/DC 24 V, DC 0…10 V / DC 4…20 mA
- SAL81.00T20 - Electromotoric actuator, 20 Nm, 90°, AC/DC 24 V, 3P
- SAL81.00T40 - Electromotoric actuator, 40 Nm, 90°, AC/DC 24 V, 3P
- SAL31.00T20 - Electromotoric actuator, 20 Nm, 90°, AC 230 V, 3P
- SAL31.00T40 - Electromotoric actuator, 40 Nm, 90°, AC 230 V, 3P
- SQL341E25 - Electromotoric actuator, 25Nm, 90°, AC 230 V, on/off and 3P
- SQL341E40 - Electromotoric actuator, 40 Nm, 90°, AC 230 V, on/off and 3P
- SQL341E100 - Electromotoric actuator, 100 Nm, 90°, AC 230 V, on/off and 3P
- SQL341E400 - Electromotoric actuator, 400Nm, 90°, AC 230 V, on/off and 3P
- SQL361E25 - Electromotoric actuator, 25Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
- SQL361E40 - Electromotoric actuator, 40Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
- SQL361E100 - Electromotoric actuator, 100 Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
- SQL361E400 - Electromotoric actuator, 400Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
- SQL361E1200 - Electromotoric actuator, 1200Nm, 90°, AC 230 V, DC 0…10 V, 4…20 mA control signal
- SQL341E1200 - Electromotoric actuator, 1200Nm, 90°, AC 230 V, on/off and 3P
- Combinable actuator for VKF41..
- Combinable actuator for VKF46..
- Combinable actuator for VKF42..
- Overview differential pressures VKF46..
- Combinable actuators for VFW41..U
- VFW41.. - Butterfly Valve, flange, PN 6/10/16, tight closing
- VFW41..U - Butterfly Valves PN6/10/16 VFW41..U
- Accessories for VKF..
- Overview differential pressures VKF42..
- VKF41.. - Butterfly valves PN6/10/16 for flanged connections
- VKF46.. - Butterfly valves PN6/10/16 for flanged connections, with tight shutoff
- VKF42.. - Butterfly valves PN16 for flanged connections, with tight shutoff
- Butterfly valves ISO with internally threaded lugs
- Ball valve assemblies
- Refrigerant valves
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SQL341E40 - Electromotoric actuator, 40 Nm, 90°, AC 230 V, on/off and 3P
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINUMERIK ONE Run MyCC /ROCO Accuracy RObot COmpensation Accuracy software option. Delivery of an electronic license (PDF). Email address for delivery is essential. Customer-specific release required (XF). Not for export variants.
|
|
|

This article number is downloadable only.
|
|
|
|
|
|
|
|