- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- Accessories for QAA32
- QAA10..AA..U
- QAA2212.. - QAA2212 Room Temperature Sensor
- QAA2230.. - QAA2230 Room Temperature Sensor
- QAA2235.. - QAA2235 Room Temperature Sensor
- QAA22SS.. - QAA22SS Room Temperature Sensor
- QAA2290.. - QAA2290 Room Temperature Sensor
- QAA2280.. - QAA2280 Room Temperature Sensor
- QAA25 - Room unit with room temperature sensor and setpoint adjuster
- QAA2.. - Room temperature sensor, passive
- QAA20..1 - Room temperature sensors, active
- QAA26 - Room unit with room temperature sensor and setpoint adjuster 5..30 °C
- QAA2890/WI - Wireless room sensor, KNX IoT/Thread, Temperature
- QAA2281.EWSC - RTS, TEC/RJ-11, BLANK - ATEC 550-44X
- QAA2281.FWSC - RTS, TEC/RJ-11, FULL HMI - ATEC 550-44X
- QAA64 - Room temperature sensor LG-Ni1000 for mounting on recessed conduit boxes
- 540-652B - Room Temperature Sensor with Fan Speed Switch, White
- QAA32 - Room temperature sensor NTC 3 kOhm
- QAA27 - Room unit with room temperature sensor and setpoint readjuster -3…3 K
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAA2281.EWSC - RTS, TEC/RJ-11, BLANK - ATEC 550-44X
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SITOP Switch on current limiter Ballast unit for SITOP Power supplies input: 100-480 V AC, 10 A max output: 100-480 V AC, 10 A max
|
|
|
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
|
|
|
|
|
|
LOGO! ICL230 Inrush current limiter Input: 100-240 V AC Output: 100-240 V AC/5 A
|
|
|
Price on Request items. Please contact Siemens Malaysia Sdn Bhd at 1800-808-8888 or e-mail us at industry.my@siemens.com for e-quote.
|
|
|
|
|
|
|
|