- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Thermostatic head
- Electrothermal
- Electromotoric
- Positioning force 100 N: SSA..
- Positioning force 135 N: SFP21.. / SFP71..
- Positioning force 160 N: SSP..
- Positioning force 200 N: SFA21.. / SFA71..
- Positioning force 200 N: SSB..
- SSB161.05HF - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
- Accessories for SSB..
- SSB.. - Electromotoric actuators 200 N for valves with 5.5 mm stroke
- Positioning force 300 N: SSC..
- Positioning force 400 N: SAS..
- Positioning force 300 N: SAT..
- Electromotoric‚ positioning force 800N: SAX..
- Electromotoric‚ positioning force 500N: SAX..P
- Electromotoric‚ positioning force SAY..P..
- Electromotoric‚ positioning force 1600N: SAV..
- Electromotoric, positioning force 1100N: SAV..P
- 599-0361..
- Positioning force 1100 N: SQV..P..
- Positioning force 100 N: SUE..
- Positioning force 200 N: SSF..
- Positioning force 150 N: SUA21..
- Positioning force 250 N: SSD..
- Positioning force 400 N: SQD..
- Electrohydraulic
- 8" pneumatic
- 12" pneumatic
- Globe and pressure independent control valve (PICV)
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Variable speed drives
- Meters
- OEM products
- Pneumatic range
- RC NZ
- Fire Safety
- KNX Building Control
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SSB161.05HF - Electromotoric actuator, 200 N, 1.2...6.5 mm, AC/DC 24 V, DC 0...10 V
|
Objednací číslo / Popis výrobku
|
Katalogová cena / Vaše cena
|
|
|
|
sinusový filtr; PN(KW):1,5; UN(V):500; F(HZ):100; IEFF(A):4; LN(MH):12; F takt(KHZ):8; EN 61558-2-20; TA/ISOKL:40 /F >tlumivka<
|
|
|
|
|
|
|
sinusový filtr; PN(KW):7,5; UN(V):500; F(HZ):100; IEFF(A):17,5; LN(MH):3,2; F takt(KHZ):8; EN 61558-2-20; TA/ISOKL:40 /F >UL/CSA-RECOGNIZED< >tlumivka<
|
|
|
|
|
|
|
|
|